Menu Search

Flexible Cap 4.8 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0048-025

50000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,2961
5000 - 49999 R 0,9778
50000 + R 0,9299
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 148,05

500 x R 2,2961

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Compatible Thread Standard UNF Threads
Compatible Thread Standard Metric Threads
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us