1599626
Quantity | Unit price |
---|---|
1 - 49 | R 59,1105 |
50 + | R 48,9901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 4.0 mm |
---|---|
Leaf Thickness | 0.157 in |
Mounting Hole Diameter | 6.8 mm |
Mounting Hole Diameter | 0.268 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Width | 60.0 mm |
Overall Width | 2.362 in |
Colour | Black |
Finish | Black Powder Coated |
Includes | Fasteners not included |
Leaf Shape | Rectangular |
Mounting Hole Depression | Flat |
Mounting Method | Fastener Screw/Bolts |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 4 |
Pin Material | Steel |
Removability | Fixed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.