Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Push Fit Junction Boxes

 (145 product groups)

List Grid

Rivet Feet

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796

Round Ball Caps

Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.

  • Material: LDPE
  • Colour: Black


Series Code :SR1634

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Glides

Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.

They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.

They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Grey, Black


Series Code :SR1632

Round Hanger Caps

Round Hanger Cap designed to protect from outside diameters of threaded or non-threaded tubing, pipe and rods. It can help prevent accidental displacement. It has an attractive finish with a convenient pierced end for hanging.

They are flexible for easy fitting and offer good weather resistance, making them a good choice for outdoor applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black


Series Code :SR1512

Round Threaded Inserts

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Series Code :SR1570, SR1430, SR1567

Round Threaded Inserts - Metal

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Series Code :SR5438, SR1571

Round Tube Inserts

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: ABS, PE, LDPE Colour: Black, Grey, White, Yellow, Orange, Red, Brown, Blue, Green Series Code: SRANT, SR1530, SR1560, SR1555, SR1565

Round Tube Inserts - Chrome Finish

Our Round Inserts & Glides feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.

  • Ribbed shank.
  • Easy insertion and retention.
  • Provides a neat finish.
Material: ABS, PE Colour: Silver, Black Series Code: SR5723, SR1562

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

SAE Butt Weld Covers

SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.

Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.

Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.

  • Primarily for use in 3000 and 6000 SAE PSI hydraulic and pneumatic applications.
  • Natural option protects split-flange coupling surfaces.
  • Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SRCALSAE, SR1029, SRF0004

Screw Cap Covers

Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.

These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.

  • Material: LDPE
  • Colour: White, Silver, Cream, Teak, Dark Brown, Light Brown


Series Code :SR1612

Sheet Metal Plugs

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: PA, PA66 Colour: Natural, Black, Beige, Grey, White Series Code: SR2041

Side Pull Plugs

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Blue, Yellow, Natural Series Code: SR1110, SRSTCL2, SR1053

Side Release Plugs

Side Release Plugs are innovative sealing solutions designed to provide a secure and convenient closure for a wide range of applications. These plugs feature a unique side release mechanism that allows for quick and effortless insertion and removal, while ensuring a reliable and tight seal. Manufactured using high-quality materials such as durable plastics or rubber, Side Release Plugs offer excellent resistance to temperature, chemicals, and environmental factors. The versatile design of these plugs makes them suitable for various applications across different industries.

One of the main characteristics of Side Release Plugs is their user-friendly design. The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force. This feature is particularly advantageous in applications that require frequent access or maintenance, such as in fluid containers or industrial machinery. Additionally, Side Release Plugs provide a secure and reliable seal, preventing leakage, contamination, or damage to the internal components. This makes them ideal for applications that demand protection against dust, moisture, or other external factors.

  • Material: LDPE
  • Colour: Natural


Series Code :SR1120

Snap Fit Plugs

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1010, SRTFUP, SR1119, SR1008

Snap-Fit Blanking Plugs

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Series Code :SR1760

Socket Screw Cover Caps

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Series Code :SR1628, SR1813

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPEColour: BlueMaterial Flammability Standard: Series Code: SRF0010

Square End Caps

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black


Series Code :SR1523

Square Feet Ferrules

Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.

  • Material: LDPE
  • Colour: Black


Series Code :SR1521

Square Tube Inserts

Square Inserts and Glides provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

  • of 6