Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(45 Tuotteet)
These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.
The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.
These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.
Series Code :SR2150
Sarjanumero: SR2150
Tämä yleiskaapelikiinnike sopii erinomaisesti usealle kaapelille, pitäen ne samalla erillään. Tukeva ruuvikiinnitys.
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
Tämä aaltoputkien pidikevalikoima on suunniteltu pitämään kiinni 20- ja 25-koon Essentra uurretuja spiraalisuojia (SHR-sarja) neljällä erilaisella kiinnitystyypillä: napsautuslukitus joko pyöreään tai neliömäiseen reikään (pyörimisen ehkäisemiseksi), ruuvikiinnitys ja tarrakiinnitys. Sisällä rihla, joka takertuu suojaan. Vapautettava salpa ylläpitoa varten.
Matalaprofiilinen käytettäväksi tiiviissä levyissä ja muissa rajoitetun tilan kohteissa. Sopii kahden samansuuntaisen kaapelinipun reititykseen.125 tuuman reikä keskellä #4 tai M3 ruuville. Saatavana kolmessa eri koossa 1/8, 3/16 ja 1/4 tuuman nippujen pitelemiseen. UL94 V-2 Nailon 6/6, väritön
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Tämä kaapelikiinnike kiinnittää aallotetut ja kierteiset putket tai muut niput paikoilleen. Puristimen sisällä kiertävä rihla tarjoaa tiukan otteen
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.
The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
Tämä sulakekansi valikoima on täydellinen, kun tarvitaan jäykkyyttä ja ei voida käyttää ennakkoon koottua kantta. Se tarjoaa erinomaisen suojan hauraille lasisille piirisuojakomponenteille.
Ruuvikiinnitteiset kaapeliklipsit sopivat erinomaisesti sidottujen kaapelien kiinnitykseen, ja U-tyylinen rakenne mahdollistaa kaapelien ja johtojen nopean asennuksen ja irrotuksen.
Työnnettäviä liukuja tai putkisisäkkeitä käytetään yleisesti putkimaisten tuotteiden, kuten tuolinjalkojen, alaosassa. Työnnettävä liuku suojaa kokoonpanon lisäksi alla olevaa pintaa. Sopii erinomaisesti puu-, matto- tai muun lattiapinnan suojaamiseen.
Työnnettävien liukujen valikoimamme tarjoaa lukuisia materiaalivaihtoehtoja, kuten mm. polyamidi (PA), polyetyleeni (PE), akrylonitriinibutadienistyreeni (ABS), huopa ja myös teräs; valittavana on myös erilaisia pinta- ja värivaihtoehtoja.
Valikoimamme sisältää useita tyylejä, kuten kupu, taitettu, metallihaarukkainen, rihlattu, kierteitetty, kevyt ja vaativa käyttö. Lisäksi tarjolla on monia muotoja erilaisiin käyttökohteisiin, kuten pyöreä, soikea, suorakaide ja neliö.
Kondensaattorikannat on suunniteltu ruuviasennettavaksi koteloon. Kestävät yksiosaiset tuotteet. Tarjolla asennustarvikkeilla ja ilman. Tarjolla tukiominaisuudella, jotta kondensaattori pysyy erillään kotelosta. Tarjolla myös ilman tukea läpivientikäytössä.
Ehkäisevät erinomaisesti makro- ja mikrovääntymät, joita voi aiheutua valokuitujen virheellisestä käsittelystä. Alustoja voi pinota ilman määrärajoitusta ja kuituja vetää alustojen välillä. Niitä voi käyttää jatkospidikkeiden, jatkossuojien ja taittumista rajoittavien putkien kanssa. Kannet, alustat ja saranat myydään myös erikseen.
Kuitujen jatkosalustoja voi pinota ilman määrärajoitusta ja kuituja vetää alustojen välillä alustan pitkillä sivuilla olevien aukkojen läpi. Värikoodatut saranat ilmoittavat, miltä puolelta alusta avautuu Kannet, alustat ja saranat myydään erikseen tai sarjana. Liekinkestävä; UL94 V0 ja UL94 HB.
Sarjanumero: SROFST
Kuituohjaimilla autetaan kelalle kiertämistä ja ohjausta kulmissa, ja niiden taipumissäde pysyy samana 90 asteen käännöksessä. Valmistettu mustasta ja värittömästä nailonista, ja saatavilla on UL94-V0- ja UL94-V2-luokitellut vaihtoehdot.
Euro-kuularullat sopivat erinomaisesti kohteisiin kuten rahdin ja matkatavaroiden käsittely, kokoomalinjat, koneiden lastaus, liukuovijärjestelmät ja konepöydät. Euro-kuularullayksiköissä on erityinen karkaistusta teräksestä valmistettu kuulakuppi, jossa on lianpoistoaukko ja villahuopatiiviste. Kiinnitetään Essentran kiinnikkeillä.
Sarjanumero: SR6422
Hevi-Load-kuularullat on suunniteltu ja valmistettu täsmällisten standardien mukaisesti. Tarjolla on monen kokoisia kuulia, joiden kuormituskyky on 35 - 1000 kg. Kaikki Hevi-Load-yksiköt ovat korroosionkestäviä, ja niissä on musta pinnoite.
Jousitettuja kuularullia voi käyttää esimerkiksi leikkureissa, puristimissa ja valukoneissa. Esimerkiksi puristimessa voi olla jousitettuja kuulapyöriä muotissa, mikä nopeuttaa työkappaleen asetusta ja poistoa. Kun puristin on käynnissä, jousi puristuu kasaan ja kuulayksiköt painuvat pinnan alle, jättäen työkappaleen vakaalle pinnalle. Kun paine vapautetaan, kuulayksiköt kohoavat ja kuulat pääsevät pyörimään, jolloin työkappale voidaan poistaa helposti.
Keskiraskaan käytön kuularullat ovat korroosionkestäviä, ja niissä on likaa poistava reikä; villahuopa tiiviste maksimoi tehokkuuden. Niissä on suuri kuula, joka istuu monien pienten kuulien päällä puolipallon muotoisessa kupissa.
Niillä on laaja tukialue suuremman vakauden tarjoamiseksi, ja niitä voidaan käyttää esimerkiksi rahdin ja matkatavaroiden käsittelyssä, kokoomalinjoilla, koneiden lastauksen sovelluksissa, liukuovijärjestelmissä ja konepöydissä. Niitä käytetään laajalti raskailla teollisuudenaloilla, kuten tuotannossa, autoteollisuudessa ja kuljetuksessa.
Essentran matalaprofiilisten kuularullien valikoimassa on laippakiinnitys ja lianpoistoaukko. Ne on voideltu, joten ne eivät vaadi huoltoa. Niitä on saatavilla hiiliteräksestä, nailonista ja ruostumattomasta teräksestä valmistetuin kuulalaakerein.
Minikuularullat sopivat sellaisiin käyttökohteisiin kuten mittalaitteet, ohjaimet pieneen lineaariseen liikkeeseen (esim. valokopiokoneen liu'ut), materiaalin siirtoon puhtaissa huoneissa ja pienoismekanismeihin. Niissä on jokaisessa ruostumattomasta teräksestä valmistettu kierrejärjestelmä, ja ne voidaan toimittaa tasaisella pinnalla tai viistolla pinnalla.
Sarjanumero: SR6421
Raskaan käytön kuularullilla on iso kuormituskapasiteetti, ja ne on valmistettu takaamaan pitkä käyttöikä. Niissä on pölytiiviste ja lianpoistoaukko suorituskyvyn maksimoimiseksi ja sujuvan käytön takaamiseksi.
Sarjanumero: SR6454
Liimakiinniitteinen valikoima nippusideankkureita tarjoaa monipuoliset kiinnitysvaihtoehdot. Sitä on saatavana sekä liimakiinnitteisenä että ruuveilla kiinnitettäviä. Saatavana kiinteällä nelisuuntaisella asennuksella tai kääntyvällä pohjapidikkeellä. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Sarjanumero: SR1718
Johdot on helppo työntää näihin pyöreisiin johtopidikkeisiin. Johtopidike pitelee ja ohjaa läpi kulkevia johtoja tarvitsematta lukitusmekanismia.
Nämä johtosuojat kiinnitetään joko ruuvilla tai liimapinnalla. Liimapintaversion takapuolella on laadukas teippi.
Pyöreän muodon ansiosta näitä johtopidikkeitä voidaan käyttää eri paksuisten kaapeleiden kanssa.
Näiden johtopidikkeiden valmistusmateriaali takaa hyvän lämpöstabiilisuuden sekä vahvuuden ja mekaanisen vastuksen.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.