Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Skrutka Montážne svorky Rýchlouvoľňovacie čapy

 (8 sady výrobkov)

Zoznam Mriežka

Aretačné čapy - s prírubou

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Skupina SR: SR6571

Lamelové svorky

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Skupina SR: SR1990

Mini zatlačovacie nity

Mini Snap Rivets that have a male and a female component. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Colours: Black and Natural
  • Temperature Range: -40C up to 85C.
  • Male and female parts are packed and sold separately.


Skupina SR: SRK0015

Montážne svorky

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow


Skupina SR: SR5740

Podložky pre montážne spony - polyamidové

Náš sortiment podložiek pre montážne spony sa vyrába z polyamidu a dodáva v dvoch rôznych typoch; montážne spony a podložky pre montážne spony. Často sa používajú v kombinácii s lamelovými nitmi, keď má kompatibilný otvor priemer 5,5 mm.

Keď sa montážne spony používajú s lamelovými nitmi, rozsah upevnenia sa zväčší, čo umožňuje použitie celej dĺžky upevnenia nitu. Táto kombinácia je ideálna na spájanie veľmi tenkých aplikácií.

Podložku pre montážne spony možno použiť spolu s montážnou sponou aj lamelovým nitom – výsledkom je väčšia podpora povrchu pre mäkšie materiály a pre väčšie veľkosti otvorov. Táto kombinácia je vhodná pre rotačné aplikácie.

  • Teplotná odolnosť od -40 C do 85 C
  • Dostupné v rôznych farbách" prírodná, čierna, žltá, modrá, sivá a červená.

Zaisťovacie skrutky - Valcová podpera

Locking Bolts - Cylindrical Support

Skupina SR: SR6566

Zatlačovacie spony

Dvojdielne zatlačovacie spony majú diely s vonkajším a vnútorným závitom, ktoré držia ploché panely pohromade. Dva nity majú zuby, ktoré sa k sebe navzájom prichytia pre rýchle a jednoduché upevnenie, na oboch stranách zanechávajú hladký vzhľad. Vyrobené z polyamidu 6.6, upevňovací prvok má nízke profily na oboch stranách zostavy.

  • Farby: čierna a biela
  • Odolné voči korózii, oleju, oderu a väčšine chemikálií.

Čapy s pružinou a krúžkom - zaťahovacie

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Skupina SR: SR5407