Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(2 Ürün grupları)
The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
Series Code :SR5538
Seri Kodu: SR5538
Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.