These Aluminium P Clamps protect, secure, and route cables, wires, and hoses. Furthermore, its "P" shape prevents cables from slipping or shifting during operation. Its material has high strength, durability, and corrosion resistance. This ensures the clamp will withstand extreme weather conditions and maintain its performance over time.
It is simple to install by screwing it in with a #10/M5 screw or other fastener. This ensures a stable and secure installation, reducing the possibility of cables or other components being loose or removed. It is available in bundles ranging from 1/8" to 1-1/4". It is commonly used in various applications, such as automotive, construction, HVAC, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Cable Diameter | Overall Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.7767 - $1.9233 | 7189 In stock |
1 in
25.4 mm
|
0.5 in
12.7 mm
|
||||||||
$0.2273 - $0.6314 | 8800 In stock |
0.438 in
11.1 mm
|
0.375 in
9.5 mm
|
||||||||
$0.1962 - $0.5745 | 17356 In stock |
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||||||||
$0.2172 - $0.6224 | 7185 In stock |
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||||||||
$0.8189 - $2.2935 | 10200 In stock |
1.250 in
31.8 mm
|
0.500 in
12.7 mm
|
||||||||
$0.2189 - $0.6063 | In production |
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||||||||
$0.2499 - $0.6746 | 1000 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
||||||||
AL3A | $0.1962 - $0.5745 | 4584 In stock |
0.188 in
4.8 mm
|
0.375 in
9.5 mm
|
|||||||
$0.476 - $1.3281 | 4000 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||||||||
AL4A | $0.2157 - $0.5973 | 800 In stock |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
|||||||
$0.2477 - $0.6633 | 8800 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||||||||
$0.7096 - $1.7985 | 11400 In stock |
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
||||||||
$0.5768 - $1.4556 | 8002 In stock |
0.689 in
17.5 mm
|
0.5 in
12.7 mm
|
||||||||
$0.8609 - $2.1323 | 4510 In stock |
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
||||||||
$0.6585 - $1.6328 | 1301 In stock |
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue