USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.
The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures that range from -40 - 150 C | -40 - 302 F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Connector Type | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
CP-RJ11 | $0.2427 - $0.2913 | 32000 In stock |
RJ11
|
||||||||
$0.2126 - $0.2549 | 222000 In stock |
RJ45
|
|||||||||
$0.2406 - $0.2889 | 52000 In stock |
USB-B
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue