Angle Iron Caps are designed to easily push fit on tables, cabinet legs, bed frames and metal shelves to protect surfaces such as floors or walls from the sharp edges of angle iron furniture. They protect against rust and corrosion, and their material makes them resistant to impact, bending, and cracking. These Caps eliminate the cost of welding steel fittings while providing a finished look and improved aesthetics.
They are easy to install and remove and are commonly used in construction, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Leg Length | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4929 - $6.5397 | In production |
1.250 in
31.8 mm
|
|||||||||
$1.0074 - $13.3208 | 1796 In stock |
1.500 in
38.1 mm
|
|||||||||
$1.7441 - $23.0703 | 610 In stock |
1.290 in
32.8 mm
|
|||||||||
AIC1000A | $0.4839 - $6.4262 | 2980 In stock |
1.000 in
25.4 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue