Menu Search

Clamping Knobs Fluted

In stock

Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.20 - $2.60 In production
1.375 in
1/4-20
Blind Hole
Steel
PP
$2.51 - $5.46 In production
2.380 in
1/4-20
Blind Hole
Steel
PP
$3.38 - $7.34 In production
2.500 in
5/16-18
Blind Hole
Steel
TPE (Overmold), Polypropylene (Base)
$1.20 - $2.60 In production
1.375 in
1/4-20
Through Hole
Steel
PP
$1.88 - $4.08 In production
1.720 in
5/16-18
Through Hole
Steel
PP
$2.51 - $5.46 In production
2.380 in
1/4-20
Stop Nut
Steel
PP
$2.57 - $5.58 In production
2.380 in
1/2-13
Through Hole
Steel
PP
$3.42 - $7.46 In production
2.500 in
1/2-13
Through Hole
Steel
TPE
$1.20 - $2.63 In production
1.375 in
5/16-18
Blind Hole
Steel
PP
$1.20 - $2.60 In production
1.375 in
1/4-20
Stop Nut
Steel
PP
$1.88 - $4.08 In production
1.720 in
5/16-18
Thru-Hole (Stop Nut)
Steel
PP
$2.52 - $5.49 In production
2.380 in
5/16-18
Through Hole
Steel
PP
$2.57 - $5.58 In production
2.380 in
1/2-13
Stop Nut
Steel
PP
$2.54 - $5.52 In production
2.380 in
3/8-16
Blind Hole
Steel
PP
$1.89 - $4.11 In production
1.720 in
3/8-16
Through Hole
Steel
PP
$2.52 - $5.49 In production
2.380 in
5/16-18
Blind Hole
Steel
PP
$3.38 - $7.34 In production
2.500 in
5/16-18
Blind Hole
Steel
TPE
$3.42 - $7.46 In production
2.500 in
1/2-13
Stop Nut
Steel
TPE
$1.86 - $4.05 In production
1.720 in
1/4-20
Blind Hole
Steel
PP
$3.39 - $7.38 In production
2.500 in
3/8-16
Blind Hole
Steel
TPE
  • of 5
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Insert Type-Blind Hole

KN4C----F2-B-21

Price Range
$2.60 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Insert Type-Blind Hole

KN4C----F6-B-21

Price Range
$5.46 - $2.51

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4-20
Fluted Knobs Knob Diameter 63.5 mm | 2.500 in;Thread Size 5/16-18;Knob Height 32.8 mm | 1.290 in

KN5C----F7SB-22

Price Range
$7.34 - $3.38

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Knob Height 13.5 mm | 0.530 in

KN4C----F2---21

Price Range
$2.60 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 5/16-18; Knob Height 21.8 mm | 0.860 in

KN5C----F4---21

Price Range
$4.08 - $1.88

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Knob Height 31.2 mm | 1.230 in

KN4C----F6-L-21

Price Range
$5.46 - $2.51

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Knob Height 31.2 mm | 1.230 in

KN8C----F6---21

Price Range
$5.58 - $2.57

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Knob Height 32.8 mm | 1.290 in

KN8C----F7S--21

Price Range
$7.46 - $3.42

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 5/16-18; Insert Type-Blind Hole

KN5C----F2-B-21

Price Range
$2.63 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Knob Height 13.5 mm | 0.530 in

KN4C----F2-L-21

Price Range
$2.60 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 5/16-18; Knob Height 21.8 mm | 0.860 in

KN5C----F4-L-21

Price Range
$4.08 - $1.88

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Knob Height 31.2 mm | 1.230 in

KN5C----F6---21

Price Range
$5.49 - $2.52

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Knob Height 31.2 mm | 1.230 in

KN8C----F6XBL21

Price Range
$5.58 - $2.57

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Insert Type-Blind Hole

KN6C----F6-B-21

Price Range
$5.52 - $2.54

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    3/8-16
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 3/8-16; Knob Height 21.8 mm | 0.860 in

KN6C----F4---21

Price Range
$4.11 - $1.89

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    3/8-16
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Insert Type-Blind Hole

KN5C----F6-B-22

Price Range
$5.49 - $2.52

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18
Fluted Knobs Knob Diameter 63.5 mm | 2.500 in;Thread Size 5/16-18;Knob Height 32.8 mm | 1.290 in

KN5C----F7SBS22

Price Range
$7.34 - $3.38

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Knob Height 32.8 mm | 1.290 in

KN8C----F7SBL21

Price Range
$7.46 - $3.42

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 1/4-20; Insert Type-Blind Hole

KN4C----F4-B-21

Price Range
$4.05 - $1.86

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    1/4-20
Fluted Knobs Knob Diameter 63.5 mm | 2.500 in;Thread Size 3/8-16;Knob Height 32.8 mm | 1.290 in

KN6C----F7SB-21

Price Range
$7.38 - $3.39

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    3/8-16
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 5/16-18; Knob Height 13.5 mm | 0.530 in

KN5C----F2---21

Price Range
$2.63 - $1.20

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Knob Height 31.2 mm | 1.230 in

KN5C----F6-L-21

Price Range
$5.49 - $2.52

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Knob Height 32.8 mm | 1.290 in

KN5C----F7S--21

Price Range
$7.34 - $3.38

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750F2---21

Price Range
$3.17 - $1.46

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 5/16-18; Stud Length 120.7 mm | 4.750 in

KN5C4750F2---21

Price Range
$4.89 - $2.25

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    4.750 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750F4---21

Price Range
$3.93 - $1.80

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 50.8 mm | 2.000 in

KN5C2000F4---21

Price Range
$4.47 - $2.06

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 31.8 mm | 1.250 in

KN6C1250F4---21

Price Range
$4.17 - $1.92

Stock Levels
264 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.250 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 72.9 mm | 2.870 in

KN6C2875F4---21

Price Range
$4.86 - $2.24

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.870 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 12.7 mm | 0.500 in

KN6C0500F6---21

Price Range
$5.12 - $2.34

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    0.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 57.2 mm | 2.250 in

KN6C2250F6---21

Price Range
$5.85 - $2.69

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.250 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 38.1 mm | 1.500 in

KN8C1500F6---21

Price Range
$5.60 - $2.57

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.500 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750F2---21

Price Range
$3.20 - $1.47

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000F6---21

Price Range
$5.27 - $2.42

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Stud Length 44.5 mm | 1.750 in

KN5C1750F7S--21

Price Range
$9.20 - $4.22

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    1.750 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Stud Length 25.4 mm | 1.000 in

KN8C1000F7S--21

Price Range
$8.81 - $4.05

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 50.8 mm | 2.000 in

KN4C2000F2---21

Price Range
$3.69 - $1.70

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750F4---21

Price Range
$3.92 - $1.80

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C1500F4---21

Price Range
$4.26 - $1.95

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.500 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 19.1 mm | 0.750 in

KN6C0750F4---21

Price Range
$3.96 - $1.82

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
Fluted Knob

KN6C2250F4---21

Price Range
$4.61 - $2.12

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.250 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750F6---21

Price Range
$5.19 - $2.39

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 38.1 mm | 1.500 in

KN6C1500F6---21

Price Range
$5.54 - $2.54

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 12.7 mm | 0.500 in

KN8C0500F6---21

Price Range
$5.16 - $2.37

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    0.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 101.6 mm | 4.000 in

KN8C4000F6---21

Price Range
$6.66 - $3.06

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    4.000 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 10-24; Stud Length 25.4 mm | 1.000 in

KN041000F2---21

Price Range
$3.24 - $1.49

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 44.5 mm | 1.750 in

KN4C1750F4---21

Price Range
$4.34 - $2.00

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KN5C0500F6---21

Price Range
$5.09 - $2.34

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    0.500 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Stud Length 38.1 mm | 1.500 in

KN6C1500F7S-S21

Price Range
$9.06 - $4.16

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    1.500 in
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 5/16-18; Insert Type-Blind Hole

KN5C----F4-B-22

Price Range
$4.08 - $1.88

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Insert Type-Blind Hole

KN8C----F6-B-21

Price Range
$5.58 - $2.57

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; Thread Size 10-24; Knob Height 13.5 mm | 0.530 in

KN04----F2-L-21

Price Range
$2.58 - $1.19

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    10-24
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; Thread Size 1/4-20; Knob Height 21.8 mm | 0.860 in

KN4C----F4---21

Price Range
$4.05 - $1.86

Stock Levels
In production
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Knob Height 31.2 mm | 1.230 in

KN4C----F6---21

Price Range
$5.46 - $2.51

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4-20
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Knob Height 31.2 mm | 1.230 in

KN6C----F6---21

Price Range
$5.52 - $2.54

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    3/8-16
Fluted Knobs - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Knob Height 32.8 mm | 1.290 in

KN6C----F7S--21

Price Range
$7.38 - $3.39

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    3/8-16
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000F2---21

Price Range
$3.27 - $1.50

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 3/8-16; Stud Length 22.2 mm | 0.875 in

KN6C0875F2---21

Price Range
$3.27 - $1.50

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.875 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 31.8 mm | 1.250 in

KN5C1250F4---21

Price Range
$4.16 - $1.91

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.250 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 12.7 mm | 0.500 in

KN6C0500F4---21

Price Range
$3.86 - $1.77

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.500 in
Fluted Knob

KN6C1500F4---21

Price Range
$4.28 - $1.97

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.500 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750F6---21

Price Range
$3.92 - $1.80

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 25.4 mm | 1.000 in

KN6C1000F6---21

Price Range
$5.33 - $2.45

Stock Levels
212 In stock
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 63.5 mm | 2.500 in

KN6C2500F6---21

Price Range
$5.96 - $2.73

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 50.8 mm | 2.000 in

KN8C2000F6---21

Price Range
$5.81 - $2.67

Stock Levels
177 In stock
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000F4---21

Price Range
$4.02 - $1.85

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Stud Length 44.5 mm | 1.750 in

KN4C1750F6---21

Price Range
$5.60 - $2.57

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.750 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Stud Length 50.8 mm | 2.000 in

KN5C2000F7S--21

Price Range
$9.36 - $4.29

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Stud Length 38.1 mm | 1.500 in

KN8C1500F7S--21

Price Range
$9.15 - $4.20

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    1.500 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C0500F2---21

Price Range
$3.06 - $1.41

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.500 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 108 mm | 4.250 in

KN4C4250F2---21

Price Range
$4.65 - $2.13

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    4.250 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 50.8 mm | 2.000 in

KN4C2000F4---21

Price Range
$4.44 - $2.04

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 44.5 mm | 1.750 in

KN5C1750F4---21

Price Range
$4.37 - $2.00

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.750 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 25.4 mm | 1.000 in

KN6C1000F4---21

Price Range
$4.07 - $1.86

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.000 in
Fluted Knob

KN6C2500F4---21

Price Range
$4.71 - $2.16

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Stud Length 44.5 mm | 1.750 in

KN5C1750F6---21

Price Range
$5.61 - $2.58

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 50.8 mm | 2.000 in

KN6C2000F6---21

Price Range
$5.75 - $2.64

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 31.8 mm | 1.250 in

KN8C1250F6---21

Price Range
$5.48 - $2.52

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.250 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 15.9 mm | 0.625 in

KN4C0625F2---21

Price Range
$3.11 - $1.43

Stock Levels
In production
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.625 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 25.4 mm | 1.000 in

KN5C1000F4---21

Price Range
$4.04 - $1.86

Stock Levels
490 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Stud Length 25.4 mm | 1.000 in

KN5C1000F6---21

Price Range
$5.30 - $2.43

Stock Levels
In production
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Stud Length 50.8 mm | 2.000 in

KN6C2000F7S--21

Price Range
$9.39 - $4.32

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KNS3200A

Price Range
$2.3843 - $0.7739

Stock Levels
5417 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    0.750 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Stud
Fluted Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KNS3000A

Price Range
$2.2596 - $0.7344

Stock Levels
9200 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    0.750 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Stud