Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
CG-M25-1-BK | $3.0602 - $6.4107 | 1450 In stock |
M25
|
||||||||
$2.1021 - $4.4003 | 37800 In stock |
1/2 in NPT
|
|||||||||
$2.9709 - $6.2097 | 7750 In stock |
3/4" NPT
|
|||||||||
$1.8608 - $3.8867 | 300 In stock |
PG11
|
|||||||||
$3.1941 - $6.701 | In production |
PG21
|
|||||||||
$15.0101 - $31.4276 | 140 In stock |
PG36
|
|||||||||
$1.1124 - $2.3231 | 750 In stock |
PG9
|
|||||||||
$5.3832 - $11.2799 | 672 In stock |
M32
|
|||||||||
$2.1021 - $4.4003 | 100 In stock |
1/2 in NPT
|
|||||||||
$2.9931 - $6.2766 | 50 In stock |
PG21
|
|||||||||
$2.0642 - $4.311 | In production |
M20
|
|||||||||
$1.8989 - $3.9761 | 42700 In stock |
1/2 in NPT
|
|||||||||
$4.7579 - $9.9623 | 2125 In stock |
1.000 in NPT
|
|||||||||
$1.4943 - $3.1272 | 2200 In stock |
3/8 in NPT
|
|||||||||
CG-PG16-1-BK | $1.5591 - $3.2612 | 1650 In stock |
PG16
|
||||||||
$19.3659 - $40.5185 | 20 In stock |
PG36
|
|||||||||
CG-PG9-1-BK | $1.4363 - $3.0158 | 4600 In stock |
PG9
|
||||||||
$1.6329 - $3.4176 | 3800 In stock |
M16
|
|||||||||
$13.6254 - $28.5461 | 20 In stock |
M40
|
|||||||||
$5.2715 - $11.0345 | 125 In stock |
1.000 in NPT
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue