Menu Search

Clamping Knobs 3 Arm

In stock

Our Clamping 3 Arm Knobs allow a secure grip to position, control and hold various equipment across a wide range of industries. The lobe and prong design provide a deeper scalloped profile with excellent control and gripping features. These are an ideal choice for moderate clamping applications and offer a simple yet economical solution.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.2171 - $3.7467 5464 In stock
2.362 in
5/16-18
Blind Hole
Steel
Polypropylene
$0.9929 - $3.0503 1300 In stock
1.575 in
5/16-18
Blind Hole
Steel
Polypropylene
$0.6968 - $2.1392 6065 In stock
0.500 in
1.575 in
5/16-18
Stud
Steel
Polypropylene
$1.46 - $3.17 1000 In stock
1.000 in
1.750 in
1/4-20
Stud
Steel
PP
$1.53 - $3.35 In production
1.500 in
1.750 in
5/16-18
Stud
Steel
PP
$1.70 - $3.71 In production
2.500 in
1.750 in
3/8-16
Stud
Steel
PP
$1.10 - $2.37 In production
1.250 in
10-32
Through Hole
Steel
PP
$1.52 - $3.32 In production
1.750 in
1/4-20
Through Hole
Steel
PP
$1.55 - $3.36 In production
1.750 in
3/8-16
Through Hole
Steel
PP
$1.17 - $2.55 In production
2.000 in
5/16-18
Through Hole
Steel
PP
$1.55 - $3.38 In production
1.500 in
1.750 in
3/8-16
Stud
Steel
PP
$1.52 - $3.32 In production
1.750 in
1/4-20
Stop Nut
Steel
PP
$1.37 - $2.97 In production
0.500 in
1.750 in
10-24
Stud
Steel
PP
$1.61 - $3.50 In production
2.000 in
1.750 in
1/4-20
Stud
Steel
PP
$1.58 - $3.44 In production
1.750 in
1.750 in
5/16-18
Stud
Steel
PP
$1.55 - $3.36 In production
1.750 in
3/8-16
Blind Hole
Steel
PP
$1.52 - $3.29 In production
1.750 in
10-24
Through Hole
Steel
PP
$1.53 - $3.35 In production
1.750 in
5/16-18
Stop Nut
Steel
PP
$1.79 - $3.87 In production
2.500 in
3/8-16
Blind Hole
Steel
Polypropylene
$1.10 - $2.37 In production
1.000 in
1.250 in
1/4-20
Stud
Steel
PP
  • of 3
3 Arm Knob - Knob Diameter 60 mm | 2.362 in; Thread Size 5/16-18

KNS1100A

Price Range
$3.7467 - $1.2171

Stock Levels
5464 In stock
Attributes
  • Knob Diameter
    2.362 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Blind Hole
3 Arm Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 5/16-18

KNS1000A

Price Range
$3.0503 - $0.9929

Stock Levels
1300 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Blind Hole
3 Arm Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KNS1700A

Price Range
$2.1392 - $0.6968

Stock Levels
6065 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    0.500 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C10003P4--21

Price Range
$3.17 - $1.46

Stock Levels
1000 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C15003P4--21

Price Range
$3.35 - $1.53

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 63.5 mm | 2.500 in

KN6C25003P4--21

Price Range
$3.71 - $1.70

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    2.500 in
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 10-32; Knob Height 11.4 mm | 0.450 in

KN02----3P1--21

Price Range
$2.37 - $1.10

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Thread Size
    10-32
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Knob Height 14.2 mm | 0.560 in

KN4C----3P4--21

Price Range
$3.32 - $1.52

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Knob Height 14.2 mm | 0.560 in

KN6C----3P4--21

Price Range
$3.36 - $1.55

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Knob Height 15.5 mm | 0.610 in

KN5C----RT5--21

Price Range
$2.55 - $1.17

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 38.1 mm | 1.500 in

KN6C15003P4--21

Price Range
$3.38 - $1.55

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Knob Height 14.2 mm | 0.560 in

KN4C----3P4L-21

Price Range
$3.32 - $1.52

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN0405003P4--21

Price Range
$2.97 - $1.37

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.500 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 50.8 mm | 2.000 in

KN4C20003P4--21

Price Range
$3.50 - $1.61

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    2.000 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 44.5 mm | 1.750 in

KN5C17503P4--21

Price Range
$3.44 - $1.58

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.750 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16

KN6C----3P4B-21

Price Range
$3.36 - $1.55

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 10-24; Knob Height 14.2 mm | 0.560 in

KN04----3P4--21

Price Range
$3.29 - $1.52

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    10-24
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Knob Height 14.2 mm | 0.560 in

KN5C----3P4L-21

Price Range
$3.35 - $1.53

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
3 Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Knob Height 28.4 mm | 1.120 in

KN6C----RT7B-21

Price Range
$3.87 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.120 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.480 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C10003P1--2R

Price Range
$2.37 - $1.10

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Stud Length
    1.000 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 44.5 mm | 1.750 in

KN4C17503P4--21

Price Range
$3.41 - $1.56

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.750 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 15.9 mm | 0.625 in

KN5C06253P4--21

Price Range
$3.06 - $1.40

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.625 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 25.4 mm | 1.000 in

KN6C10003P4--2R

Price Range
$3.20 - $1.47

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 5/16-18; Knob Height 11.4 mm | 0.450 in

KN5C----3P1--22

Price Range
$2.42 - $1.11

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Thread Size
    5/16-18
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Knob Height 14.2 mm | 0.560 in

KN5C----3P4--21

Price Range
$3.35 - $1.53

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Knob Height 15.5 mm | 0.610 in

KN6C----RT5B-21

Price Range
$2.57 - $1.19

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Knob Height 28.4 mm | 1.120 in

KN6C----RT7--21

Price Range
$3.18 - $1.46

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.120 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.480 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750RT5--21

Price Range
$3.06 - $1.41

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    0.750 in
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Stud Length 88.9 mm | 3.500 in

KN6C3500RT5--21

Price Range
$3.89 - $1.79

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    3.500 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20

KN4C----3P4B-21

Price Range
$3.32 - $1.52

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Thread Size
    1/4-20
3 Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Thread Size 3/8-16; Stud Length 31.8 mm | 1.250 in

KN6C1250RT7--21

Price Range
$3.92 - $1.80

Stock Levels
In production
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.120 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.480 in
  • Stud Length
    1.250 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C07503P4--21

Price Range
$3.08 - $1.41

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.750 in
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Stud Length 25.4 mm | 1.000 in

KN5C1000RT5--21

Price Range
$3.14 - $1.44

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Stud Length 50.8 mm | 2.000 in

KN6C2000RT5--21

Price Range
$3.45 - $1.59

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    2.000 in
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20

KN4C----3P1B-21

Price Range
$2.40 - $1.10

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Thread Size
    1/4-20
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C07503P4--21

Price Range
$3.09 - $1.43

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.750 in
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Stud Length 31.8 mm | 1.250 in

KN5C1250RT5--21

Price Range
$3.21 - $1.47

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    1.250 in
3 Arm Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Stud Length 6.4 mm | 0.250 in

KN020250RT2-N21

Price Range
$1.83 - $0.84

Stock Levels
In production
Attributes
  • Knob Diameter
    0.750 in
  • Knob Height
    0.280 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.230 in
  • Stud Length
    0.250 in
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C07503P1--21

Price Range
$2.30 - $1.05

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Stud Length
    0.750 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 38.1 mm | 1.500 in

KN4C15003P4--21

Price Range
$3.33 - $1.53

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 31.8 mm | 1.250 in

KN5C12503P4--21

Price Range
$3.27 - $1.50

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    1.250 in
3 Arm Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Knob Height 11.4 mm | 0.450 in

KN4C----3P1--21

Price Range
$2.40 - $1.10

Stock Levels
In production
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    0.450 in
  • Hub Diameter
    0.620 in
  • Hub Height
    0.500 in
  • Thread Size
    1/4-20
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 5/16-18; Knob Height 15.5 mm | 0.610 in

KN5C----RT5B-22

Price Range
$2.55 - $1.17

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Thread Size
    5/16-18
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Knob Height 15.5 mm | 0.610 in

KN6C----RT5--21

Price Range
$2.57 - $1.19

Stock Levels
300 In stock
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Thread Size
    3/8-16
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000RT5--21

Price Range
$3.12 - $1.43

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Thread Size 3/8-16; Stud Length 38.1 mm | 1.500 in

KN6C1500RT5--21

Price Range
$3.30 - $1.52

Stock Levels
In production
Attributes
  • Knob Diameter
    2.000 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.490 in
  • Stud Length
    1.500 in
3 Arm Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Stud Length 9.4 mm | 0.370 in

KN020375RT2-N21

Price Range
$1.91 - $0.87

Stock Levels
In production
Attributes
  • Knob Diameter
    0.750 in
  • Knob Height
    0.280 in
  • Hub Diameter
    0.500 in
  • Hub Height
    0.230 in
  • Stud Length
    0.370 in
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KN5C05003P4--21

Price Range
$3.02 - $1.38

Stock Levels
In production
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.560 in
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Stud Length
    0.500 in
3 Arm Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 5/16-18; Stud Length 34.9 mm | 1.375 in

KNS1900A

Price Range
$2.5659 - $0.8312

Stock Levels
In production
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    1.375 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
3 Arm Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KNS1800A

Price Range
$2.2299 - $0.7266

Stock Levels
3511 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    0.750 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
3 Arm Knob - Knob Diameter 40 mm | 1.575 in; Thread Size 1/4-20; Stud Length 34.9 mm | 1.375 in

KNS1600A

Price Range
$2.4072 - $0.7838

Stock Levels
2125 In stock
Attributes
  • Knob Diameter
    1.575 in
  • Stud Length
    1.375 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
  • Insert Material
    Steel
3 Arm Knob - Knob Diameter 60 mm | 2.362 in; Thread Size 5/16-18; Stud Length 12.7 mm | 0.500 in

KNS2000A

Price Range
$3.2471 - $1.0587

Stock Levels
In production
Attributes
  • Knob Diameter
    2.362 in
  • Stud Length
    0.500 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel
3 Arm Knob - Knob Diameter 60 mm | 2.362 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KNS2100A

Price Range
$3.338 - $1.0865

Stock Levels
In production
Attributes
  • Knob Diameter
    2.362 in
  • Stud Length
    0.750 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Insert Material
    Steel