Square Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Height | Head Height | Compatible Tube Outside Diameter | Axial Load | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
SAI300A | $2.70 - $11.90 | 3956 In stock |
0.985 in
25 mm
|
0.197 in
5 mm
|
1.000 in
25.4 mm
|
149.7 kg
149.7 kg
|
14-18
|
||||
$5.70 - $25.00 | 2204 In stock |
1.358 in
34.5 mm
|
0.197 in
5 mm
|
1.750 in
44.5 mm
|
299.4 kg
299.4 kg
|
14-18
|
|||||
$3.20 - $14.30 | 2 In stock |
0.985 in
25 mm
|
0.197 in
5 mm
|
1.181 in
30 mm
|
299.4 kg
299.4 kg
|
14-18
|
|||||
$6.10 - $26.80 | 529 In stock |
1.358 in
34.5 mm
|
0.197 in
5 mm
|
2.000 in
50.8 mm
|
299.4 kg
299.4 kg
|
14-18
|
|||||
$2.50 - $11.30 | 605 In stock |
0.866 in
22 mm
|
0.158 in
4 mm
|
0.875 in
22.2 mm
|
99.8 kg
99.8 kg
|
14-18
|
|||||
$4.50 - $19.70 | 1664 In stock |
1.358 in
34.5 mm
|
0.197 in
5 mm
|
1.500 in
38.1 mm
|
299.4 kg
299.4 kg
|
14-18
|
|||||
$2.40 - $10.70 | 1172 In stock |
0.866 in
22 mm
|
0.158 in
4 mm
|
0.750 in
19.1 mm
|
99.8 kg
99.8 kg
|
14-18
|
|||||
$3.90 - $17.30 | 2186 In stock |
1.358 in
34.5 mm
|
0.197 in
5 mm
|
1.375 in
34.9 mm
|
299.4 kg
299.4 kg
|
14-18
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue