Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.
The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Housing Height | Latch Material | Key Type | Grip Range | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$12.00 - $13.70 | 300 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed CH751
|
|
|||||
$15.50 - $17.70 | 334 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Master Key
|
|
|||||
$7.30 - $7.60 | 600 In stock |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Alike SS Shutter
|
|
|||||
3611100 | $10.10 - $11.40 | 63 In stock |
Key Driver Insert Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
Key is Driver
|
|
||||
$15.50 - $17.70 | In production |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Master Key
|
|
|||||
$12.00 - $13.70 | 389 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike SS Shutter
|
|
|||||
$10.70 - $12.20 | In production |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed Alike SS Shutter
|
|
|||||
$8.10 - $8.50 | 299 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
|||||
$15.10 - $17.00 | 184 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
|||||
$12.00 - $13.70 | 106 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike SS Shutter
|
|
|||||
$10.30 - $11.80 | 336 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
|||||
$9.20 - $10.50 | In production |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed Alike
|
|
|||||
$8.10 - $8.50 | 681 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike SS Shutter
|
|
|||||
$15.10 - $17.00 | 190 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
|||||
$10.30 - $11.80 | 289 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
|||||
$12.00 - $13.70 | 466 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
|||||
$12.00 - $13.70 | In production |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
|||||
$7.30 - $7.60 | In production |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Different SS Shutter
|
|
|||||
$10.10 - $11.40 | In production |
Key Driver Insert Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
Key is Driver
|
|
|||||
$82.10 - $93.90 | 112 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Stainless Steel
|
Special Driver Tool Key
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue