Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One sided cut-outs have the central film to one side of the grommet
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
DGB-4 | $0.3248 - $0.5133 | 3000 In stock |
0.39 in
9.9 mm
|
0.252 in
6.4 mm
|
|||||||
$0.5246 - $0.7973 | 3000 In stock |
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
||||||||
$0.5246 - $0.7973 | 7000 In stock |
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
||||||||
$1.3466 - $8.7195 | 2870 In stock |
1.654 in
42.0 mm
|
1.22 in
31.0 mm
|
||||||||
GRD2087061PA | $0.3839 - $2.4752 | 4000 In stock |
0.874 in
22.2 mm
|
0.752 in
19.1 mm
|
|||||||
GRD2100061PA | $0.4703 - $3.0428 | 8000 In stock |
1.004 in
25.5 mm
|
0.807 in
20.5 mm
|
|||||||
$0.3839 - $2.4752 | 74516 In stock |
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
||||||||
$1.5977 - $4.3658 | 8200 In stock |
1.457 in
37.0 mm
|
1.142 in
29.0 mm
|
||||||||
$0.6518 - $1.0241 | 8000 In stock |
0.866 in
22.0 mm
|
0.724 in
18.4 mm
|
||||||||
$0.7973 - $1.2533 | 16007 In stock |
1.004 in
25.5 mm
|
0.807 in
20.5 mm
|
||||||||
$0.5726 - $0.8993 | 790 In stock |
0.252 in
6.4 mm
|
0.161 in
4.1 mm
|
||||||||
$0.6518 - $1.0241 | In production |
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
||||||||
$0.561 - $0.9131 | In production |
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue