Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
GRD1062091PA | $0.2612 - $1.6986 | 11907 In stock |
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
|||||||
GRD1125151PA | $0.5792 - $3.7241 | In production |
1.252 in
31.8 mm
|
1.004 in
25.5 mm
|
|||||||
$0.5022 - $1.3797 | 7432 In stock |
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||||||||
$0.2976 - $1.919 | 45745 In stock |
0.748 in
19.0 mm
|
0.61 in
15.5 mm
|
||||||||
$0.69 - $1.9524 | In production |
0.748 in
19.0 mm
|
0.61 in
15.5 mm
|
||||||||
$0.5543 - $1.5653 | 3172 In stock |
0.787 in
20.0 mm
|
0.61 in
15.5 mm
|
||||||||
GRD1125091PA | $0.5564 - $3.5877 | 1000 In stock |
1.252 in
31.8 mm
|
1.004 in
25.5 mm
|
|||||||
$0.5318 - $1.4523 | 281 In stock |
0.748 in
19.0 mm
|
0.626 in
15.9 mm
|
||||||||
GRD1100091PA | $0.5109 - $3.2927 | 111372 In stock |
1.004 in
25.5 mm
|
0.748 in
19.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue