Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Fan Thickness Range | Panel Thickness | Hardness | Full Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.297 - $0.351 | 180000 In stock |
0.197 in
5.0 mm
|
|
|
40 (Shore A)
|
Ethylene Propylene Diene Monomer
|
|||||
$0.2747 - $0.3245 | 9000 In stock |
0.197 in
5.0 mm
|
|
|
40 (Shore A)
|
Ethylene Propylene Diene Monomer
|
|||||
$0.4446 - $0.5255 | 267500 In stock |
0.138 in
3.5 mm
|
|
|
40 (Shore A)
|
Silicone Rubber
|
|||||
$0.3263 - $0.3854 | 5606 In stock |
0.169 in
4.3 mm
|
|
|
40 (Shore A)
|
Silicone Rubber
|
|||||
$0.2723 - $0.3216 | 28000 In stock |
0.197 in
5.0 mm
|
|
|
30 (Shore A)
|
Ethylene Propylene Diene Monomer
|
|||||
$0.2747 - $0.3245 | 17000 In stock |
0.197 in
5.0 mm
|
|
|
30 (Shore A)
|
Ethylene Propylene Diene Monomer
|
|||||
$0.297 - $0.351 | 17000 In stock |
0.197 in
5.0 mm
|
|
|
30 (Shore A)
|
Ethylene Propylene Diene Monomer
|
|||||
FM-4 | $0.2723 - $0.3216 | 43000 In stock |
0.197 in
5.0 mm
|
|
|
40 (Shore A)
|
Ethylene Propylene Diene Monomer
|
||||
$0.4542 - $0.5366 | 500 In stock |
0.138 in
3.5 mm
|
|
|
40 (Shore A)
|
Silicone Rubber
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue