Menu Search

Fan Mounts - Elastomer, Multi Panel

In stock

These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.3696 - $0.5868 528500 In stock
Fan Mount Rivet - 119.2 mm | 4.693 in

FMM-1

Price Range
$0.5868 - $0.3696

Stock Levels
528500 In stock
Attributes
  • Head Diameter
    0.315 in
  • Maximum Fan Thickness
    2.008 in
  • Maximum Operating Temperature
    302 °F
  • Minimum Fan Thickness
    0.394 in
  • Minimum Operating Temperature
    -40 °F