Menu Search

Fixed Length Seals - Plastic

In stock

Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.

Our range is available in several types, including InnoLock, OctoLock and TwinLock.

InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.

OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).

TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.

High Break Strengths: 9.5kg and 15kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Acetal
  • Colors: Blue, Green, Orange, Red, White and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Tag Length Colour Tag Width Strap Width Type View
$0.146 - $0.198 996 In stock
Red
0.339 in
OctoLock
$0.179 - $0.221 1941 In stock
Yellow
0.354 in
TwinLock
$0.179 - $0.221 830 In stock
Green
0.354 in
TwinLock
$0.179 - $0.221 974 In stock
White
0.472 in
0.354 in
TwinLock
$0.179 - $0.221 In production
Blue
0.472 in
0.354 in
TwinLock
$0.179 - $0.221 672 In stock
Blue
0.472 in
0.354 in
TwinLock
$0.179 - $0.221 858 In stock
Orange
0.354 in
TwinLock
$0.146 - $0.198 1000 In stock
Yellow
0.787 in
0.339 in
OctoLock
$0.173 - $0.233 5000 In stock
1.575 in
Red
0.787 in
0.394 in
InnoLock
$0.179 - $0.221 In production
Red
0.354 in
TwinLock
$0.146 - $0.198 990 In stock
White
0.339 in
OctoLock
$0.173 - $0.233 In production
1.575 in
White
0.787 in
0.394 in
InnoLock
$0.146 - $0.198 974 In stock
Green
0.339 in
OctoLock
$0.173 - $0.233 3995 In stock
1.575 in
Green
0.787 in
0.394 in
InnoLock
$0.173 - $0.233 4984 In stock
1.575 in
Blue
0.787 in
0.394 in
InnoLock
Fixed Length Seals - Plastic - Colour : Red Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222401

Price Range
$0.198 - $0.146

Stock Levels
996 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    OctoLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Yellow Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222453

Price Range
$0.221 - $0.179

Stock Levels
1941 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Green Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222455

Price Range
$0.221 - $0.179

Stock Levels
830 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : White Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222451

Price Range
$0.221 - $0.179

Stock Levels
974 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Blue Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222448

Price Range
$0.221 - $0.179

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Blue Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222454

Price Range
$0.221 - $0.179

Stock Levels
672 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Orange Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222456

Price Range
$0.221 - $0.179

Stock Levels
858 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Yellow Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222402

Price Range
$0.198 - $0.146

Stock Levels
1000 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    OctoLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Red Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Removability : Tear-off

1222261

Price Range
$0.233 - $0.173

Stock Levels
5000 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Fixed Length Seal
  • Type
    InnoLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Tear-off
Fixed Length Seals - Plastic - Colour : Red Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222452

Price Range
$0.221 - $0.179

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    TwinLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : White Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222400

Price Range
$0.198 - $0.146

Stock Levels
990 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    OctoLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : White Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Removability : Tear-off

1222260

Price Range
$0.233 - $0.173

Stock Levels
In production
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Fixed Length Seal
  • Type
    InnoLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Tear-off
Fixed Length Seals - Plastic - Colour : Green Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Minimum Tensile Strength : 15 kg-f | 33.069 lbf

1222404

Price Range
$0.198 - $0.146

Stock Levels
974 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Double Locking Seal
  • Type
    OctoLock
  • Locking Mechanism
    Acetal (POM) Locking Jaw
  • Removability
    Manual removal - no tool required
Fixed Length Seals - Plastic - Colour : Green Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Removability : Tear-off

1222264

Price Range
$0.233 - $0.173

Stock Levels
3995 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Fixed Length Seal
  • Type
    InnoLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Tear-off
Fixed Length Seals - Plastic - Colour : Blue Maximum Temperature : 60 °C | 140 °F Minimum Temperature : -20 °C | -4 °F Removability : Tear-off

1222263

Price Range
$0.233 - $0.173

Stock Levels
4984 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Fixed Length Seal
  • Type
    InnoLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Tear-off