A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1983 - $2.4752 | 3800 In stock |
0.840 in
21.3 mm
|
|||||||||
$0.3203 - $4.0193 | 1600 In stock |
1.315 in
33.4 mm
|
|||||||||
$0.1989 - $2.4752 | 1303 In stock |
0.675 in
17.1 mm
|
|||||||||
$0.4157 - $5.2001 | 1800 In stock |
0.840 in
21.3 mm
|
|||||||||
$0.6792 - $8.4926 | 1481 In stock |
1.315 in
33.4 mm
|
|||||||||
$0.3998 - $4.9728 | 4638 In stock |
0.675 in
17.1 mm
|
|||||||||
$0.1256 - $1.5351 | 15122 In stock |
0.840 in
21.3 mm
|
|||||||||
$0.2796 - $3.6105 | 2221 In stock |
1.910 in
48.5 mm
|
|||||||||
$11.8758 - $32.7663 | 403 In stock |
14.000 in
355.6 mm
|
|||||||||
$0.8114 - $9.4203 | 17 In stock |
2.860 in
72.6 mm
|
|||||||||
RRC2A | $0.402 - $5.2227 | 7125 In stock |
2.378 in
60.4 mm
|
||||||||
$1.3418 - $17.4132 | 6192 In stock |
4.000 in
101.6 mm
|
|||||||||
$383.0334 - $477.8576 | 157 In stock |
48.000 in
1219.2 mm
|
|||||||||
$4.2237 - $54.7691 | 4 In stock |
8.670 in
220.2 mm
|
|||||||||
$10.0367 - $27.7253 | 18 In stock |
12.600 in
320 mm
|
|||||||||
$1.0061 - $13.0791 | In production |
3.470 in
88.1 mm
|
|||||||||
$4.5869 - $56.1089 | 58 In stock |
8.670 in
220.2 mm
|
|||||||||
$0.1454 - $1.8189 | 5192 In stock |
0.540 in
13.7 mm
|
|||||||||
$1.1855 - $14.805 | 420 In stock |
2.875 in
73 mm
|
|||||||||
$2.1914 - $27.3846 | 134 In stock |
4.000 in
101.6 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue