Flange Protector Pin are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
The steel material is rust and corrosion resistant making them ideal in outdoor applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4814 - $1.8689 | 2790 In stock |
2.250 in
57.2 mm
|
|||||||||
$0.4814 - $1.8689 | 4963 In stock |
3.250 in
82.6 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue