Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Compatible Nominal Pipe Sizes (All) | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$7.2663 - $8.3337 | 163 In stock |
150
|
ANSI 6, DN 150
|
||||||||
$27.8388 - $31.9715 | 43 In stock |
150
|
10.000 in, DN 250
|
||||||||
$3.5196 - $4.0418 | 635 In stock |
150
|
ANSI 2-1/2, DN 65
|
||||||||
$2.6795 - $8.9466 | 516 In stock |
150
|
ANSI 4, DN 100
|
||||||||
$1.1604 - $1.3331 | 741 In stock |
150
|
ANSI 1/2, DN 15
|
||||||||
PI25A | $1.5692 - $1.8032 | 17605 In stock |
150
|
ANSI 1, DN 25
|
|||||||
$3.4514 - $3.974 | In production |
150
|
ANSI 2, DN 50
|
||||||||
$5.0411 - $5.7905 | 2722 In stock |
150
|
ANSI 5, DN 125
|
||||||||
$2.4978 - $2.8613 | 590 In stock |
150
|
ANSI 3/4, DN 20
|
||||||||
$1.7621 - $2.0232 | 4569 In stock |
150
|
ANSI 1-1/4, DN 32
|
||||||||
$3.5877 - $4.11 | 97 In stock |
150
|
ANSI 3, DN 80
|
||||||||
$1.1378 - $1.3058 | 484 In stock |
150
|
ANSI 3/8, DN 10
|
||||||||
$12.9204 - $20.0051 | 48 In stock |
150
|
8.000 in, DN 200
|
||||||||
$49.047 - $56.3132 | 35 In stock |
150
|
12.000 in, DN 300
|
||||||||
$2.8839 - $3.2927 | 181 In stock |
150
|
ANSI 1-1/2, DN 40
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue