Menu Search

Hook & Loop - Clamps, Top Opening

In stock

These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse.

It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.

It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.

Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$2.8722 - $8.1369 600 In stock
Cable Management - Black, Hook & Loop, No Screw Hole, Adhesive Clamp

RKWB-1

Price Range
$8.1369 - $2.8722

Stock Levels
600 In stock
Attributes
  • Base Length
    2.000 in
  • Coating
    Uncoated
  • Colour
    Black
  • Full Material
    Hook & Loop
  • Hole Type
    No Screw Hole