Menu Search

LED Mounts - 90

In stock

These LED holders allow LED's to be mounted at a 90 angle. They can be mounted easily by hand. There are 2 styles that accomodate both T-1 and T-1 3/4 LED's

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible LED Type View
LEDH-101C-34 $0.4382 - $0.4749 4500 In stock
$0.3299 - $0.3573 3000 In stock
$0.4382 - $0.4749 8000 In stock
LED Mount - T-13.0 mm; Black

LEDH-101C-34

Price Range
$0.4749 - $0.4382

Stock Levels
4500 In stock
Attributes
  • Maximum Hole Diameter
    0.134 in
  • Maximum Operating Temperature
    248 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.169 in
  • Colour
    Black
LED Mount - T-1-3/45.0 mm; Black

LEDH-909-235

Price Range
$0.3573 - $0.3299

Stock Levels
3000 In stock
Attributes
  • Maximum Hole Diameter
    0.189 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Colour
    Black
LED Mount - T-13.0 mm; Black

LEDH-101C-38

Price Range
$0.4749 - $0.4382

Stock Levels
8000 In stock
Attributes
  • Maximum Hole Diameter
    0.15 in
  • Maximum Operating Temperature
    248 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.169 in
  • Colour
    Black