Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Diameter | Flange Diameter | Plug Diameter | Maximum Temperature | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.3465 - $2.1363 | 1582 In stock |
0.177 in
4.5 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
600 °F
315.6 °C
|
||||||
$0.4205 - $2.5869 | 10650 In stock |
0.230 in
5.8 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
600 °F
315.6 °C
|
||||||
$0.7137 - $4.4115 | 372 In stock |
0.453 in
11.5 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
600 °F
315.6 °C
|
||||||
$1.0326 - $6.3516 | 800 In stock |
0.583 in
14.8 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
600 °F
315.6 °C
|
||||||
$0.9977 - $6.167 | 383 In stock |
0.532 in
13.5 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
600 °F
315.6 °C
|
||||||
$1.2518 - $7.7606 | 300 In stock |
0.63 in
16 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
600 °F
315.6 °C
|
||||||
$0.1647 - $1.0142 | 1984 In stock |
0.216 in
5.5 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
425 °F
218.3 °C
|
||||||
$0.3002 - $1.8524 | 2000 In stock |
0.197 in
5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
425 °F
218.3 °C
|
||||||
$0.3765 - $2.3328 | 558 In stock |
0.315 in
8 mm
|
0.748 in
19.0 mm
|
0.551 in
14 mm
|
425 °F
218.3 °C
|
||||||
$0.6975 - $4.319 | 2471 In stock |
0.532 in
13.5 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
425 °F
218.3 °C
|
||||||
$0.1442 - $0.894 | 45700 In stock |
0.130 in
3.3 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
425 °F
218.3 °C
|
||||||
$0.2426 - $1.4943 | 2150 In stock |
0.177 in
4.5 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
425 °F
218.3 °C
|
||||||
$0.2934 - $1.8107 | 1500 In stock |
0.230 in
5.8 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
425 °F
218.3 °C
|
||||||
$0.4991 - $3.0951 | 672 In stock |
0.453 in
11.5 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
425 °F
218.3 °C
|
||||||
$0.723 - $4.4579 | 1446 In stock |
0.583 in
14.8 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
425 °F
218.3 °C
|
||||||
SCON250130A | $0.2066 - $1.275 | 500 In stock |
0.130 in
3.3 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
|||||
$0.2358 - $1.4507 | 10000 In stock |
0.216 in
5.5 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
600 °F
315.6 °C
|
||||||
$0.4274 - $2.633 | 4900 In stock |
0.197 in
5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
600 °F
315.6 °C
|
||||||
$0.5406 - $3.326 | 3500 In stock |
0.315 in
8 mm
|
0.748 in
19.0 mm
|
0.551 in
14 mm
|
600 °F
315.6 °C
|
||||||
$0.8754 - $5.4278 | 1600 In stock |
0.63 in
16 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
425 °F
218.3 °C
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue