Menu Search

Masking Star Tubes

In stock

Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.

They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.

  • Material: Silicone
  • Maximum Temperature: 315 degrees C (600 degrees F)
  • Colours: Blue, Green, Orange, Red, Rust, Purple, White and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$186.40 - $207.20 1 In stock
7.3 mm
$364.90 - $406.50 In production
15.9 mm
$233.30 - $258.70 1 In stock
9.5 mm
$216.90 - $240.20 In production
19.1 mm
$212.80 - $236.40 6 In stock
44.5 mm
1426282 $154.50 - $171.60 8 In stock
31.8 mm
$183.60 - $204.00 8 In stock
38.1 mm
$242.00 - $268.90 6 In stock
50.8 mm
$328.00 - $362.60 1 In stock
14 mm
$274.80 - $304.90 In production
11.5 mm
$249.50 - $277.20 2 In stock
22.2 mm
$144.40 - $160.50 1 In stock
5.3 mm
$284.10 - $314.10 1 In stock
25.4 mm
Masking Tubing - Inside Diameter - 7.3 mm | 0.287 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL018028A

Price Range
$207.20 - $186.40

Stock Levels
1 In stock
Attributes
  • Colour
    Yellow
  • Material
    Silicone
  • Inside Diameter
    7.3 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 15.9 mm | 0.625 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL050062A

Price Range
$406.50 - $364.90

Stock Levels
In production
Attributes
  • Colour
    Purple
  • Material
    Silicone
  • Inside Diameter
    15.9 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 9.5 mm | 0.374 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL025037A

Price Range
$258.70 - $233.30

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Material
    Silicone
  • Inside Diameter
    9.5 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 19.1 mm | 0.750 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL062075A

Price Range
$240.20 - $216.90

Stock Levels
In production
Attributes
  • Colour
    Rusty
  • Material
    Silicone
  • Inside Diameter
    19.1 mm
  • Roll Length
    15.2 m
Masking Star Tubing - Inside Diameter - 44.5 mm | 1.750 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

1426286

Price Range
$236.40 - $212.80

Stock Levels
6 In stock
Attributes
  • Colour
    Rusty
  • Material
    Silicone
  • Inside Diameter
    44.5 mm
  • Roll Length
    7.6 m
Masking Star Tubing - Inside Diameter - 31.8 mm | 1.250 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

1426282

Price Range
$171.60 - $154.50

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Material
    Silicone
  • Inside Diameter
    31.8 mm
  • Roll Length
    7.6 m
Masking Star Tubing - Inside Diameter - 38.1 mm | 1.500 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

1426284

Price Range
$204.00 - $183.60

Stock Levels
8 In stock
Attributes
  • Colour
    Purple
  • Material
    Silicone
  • Inside Diameter
    38.1 mm
  • Roll Length
    7.6 m
Masking Star Tubing - Inside Diameter - 50.8 mm | 2.000 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

1426288

Price Range
$268.90 - $242.00

Stock Levels
6 In stock
Attributes
  • Colour
    Orange
  • Material
    Silicone
  • Inside Diameter
    50.8 mm
  • Roll Length
    7.6 m
Masking Tubing - Inside Diameter - 14 mm | 0.551 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL042055A

Price Range
$362.60 - $328.00

Stock Levels
1 In stock
Attributes
  • Colour
    Green
  • Material
    Silicone
  • Inside Diameter
    14 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 11.5 mm | 0.452 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL033045A

Price Range
$304.90 - $274.80

Stock Levels
In production
Attributes
  • Colour
    Blue
  • Material
    Silicone
  • Inside Diameter
    11.5 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 22.2 mm | 0.875 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL072087A

Price Range
$277.20 - $249.50

Stock Levels
2 In stock
Attributes
  • Colour
    Blue
  • Material
    Silicone
  • Inside Diameter
    22.2 mm
  • Roll Length
    15.2 m
Masking Tubing - Inside Diameter - 5.3 mm | 0.209 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL011020A

Price Range
$160.50 - $144.40

Stock Levels
1 In stock
Attributes
  • Colour
    Red
  • Material
    Silicone
  • Inside Diameter
    5.3 mm
  • Roll Length
    30.5 m
Masking Tubing - Inside Diameter - 25.4 mm | 1.000 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

STFL085100A

Price Range
$314.10 - $284.10

Stock Levels
1 In stock
Attributes
  • Colour
    White
  • Material
    Silicone
  • Inside Diameter
    25.4 mm
  • Roll Length
    15.2 m