Menu Search

Non Threaded Spacer - Ceramic

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
$0.1754 - $0.2102 47000 In stock
0.079 in
0.157 in
0.236 in
$0.2952 - $0.3543 69000 In stock
0.063 in
0.177 in
0.315 in
$0.3504 - $0.4203 10000 In stock
0.063 in
0.177 in
0.394 in
$0.1754 - $0.2102 73000 In stock
0.039 in
0.118 in
0.197 in
$0.1407 - $0.1691 144000 In stock
0.039 in
0.118 in
0.118 in
$0.2199 - $0.2639 1000 In stock
0.098 in
0.197 in
0.197 in
$0.2061 - $0.3086 8000 In stock
0.071 in
0.177 in
0.177 in
Non Threaded Spacer - 2 mm | 0.079 in ; 4 mm | 0.157 in ; 6 mm | 0.236 in

CER-1

Price Range
$0.2102 - $0.1754

Stock Levels
47000 In stock
Attributes
  • Inside Diameter
    0.079 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.157 in
  • Spacer Length
    0.236 in
Non Threaded Spacer - 1.6 mm | 0.063 in ; 4.5 mm | 0.177 in ; 8 mm | 0.315 in

CER-2

Price Range
$0.3543 - $0.2952

Stock Levels
69000 In stock
Attributes
  • Inside Diameter
    0.063 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 3092 °F
  • Outside Diameter
    0.177 in
Unthreaded Spacer - Inside Diameter - 1.6 mm | 0.063 in; Outside Diameter - 4.5 mm | 0.177 in 0.394 in; Ceramic

CER-3

Price Range
$0.4203 - $0.3504

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.063 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.177 in
  • Spacer Length
    0.394 in
Unthreaded Spacer - Inside Diameter - 1 mm | 0.039 in; Outside Diameter - 3 mm | 0.118 in 0.197 in; Ceramic

CER-6

Price Range
$0.2102 - $0.1754

Stock Levels
73000 In stock
Attributes
  • Inside Diameter
    0.039 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.118 in
  • Spacer Length
    0.197 in
Unthreaded Spacer - Inside Diameter - 1 mm | 0.039 in; Outside Diameter - 3 mm | 0.118 in 0.118 in; Ceramic

CER-4

Price Range
$0.1691 - $0.1407

Stock Levels
144000 In stock
Attributes
  • Inside Diameter
    0.039 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 3092 °F
  • Outside Diameter
    0.118 in
Unthreaded Spacer - Inside Diameter - 2.5 mm | 0.098 in; Outside Diameter - 5 mm | 0.197 in 0.197 in; Ceramic

CER-7

Price Range
$0.2639 - $0.2199

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.098 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.197 in
  • Spacer Length
    0.197 in
Unthreaded Spacer - Inside Diameter - 1.8 mm | 0.071 in; Outside Diameter - 4.5 mm | 0.177 in 0.177 in; Ceramic

CER-5

Price Range
$0.3086 - $0.2061

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.071 in
  • Maximum Operating Temperature
    3092 °F
  • Minimum Operating Temperature
    -40 °F
  • Outside Diameter
    0.177 in
  • Spacer Length
    0.177 in