Our PVC screw on wire connectors are easy to use by simply stripping wires and screwing onto the connector with an inserted spring. Available in various colors and sizes to suit your applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Inside Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0906 - $0.2184 | 13700 In stock |
0.280 in
7.1 mm
|
|
||||||||
$0.0809 - $0.1952 | 20800 In stock |
0.307 in
7.8 mm
|
0.275 in
7 mm
|
||||||||
$0.1805 - $0.4355 | 208400 In stock |
0.425 in
10.8 mm
|
|
||||||||
NM22WC05 | $0.1821 - $0.44 | 12400 In stock |
0.409 in
10.4 mm
|
0.335 in
8.5 mm
|
|||||||
$0.0759 - $0.1827 | In production |
0.24 in
6.1 mm
|
|
||||||||
$0.3015 - $0.7278 | 18000 In stock |
0.511 in
13 mm
|
|
||||||||
$0.1998 - $0.4824 | 2000 In stock |
0.472 in
12 mm
|
0.374 in
9.5 mm
|
||||||||
$0.1373 - $0.3309 | 5300 In stock |
0.374 in
9.5 mm
|
|
||||||||
$0.0872 - $0.2108 | 117700 In stock |
0.307 in
7.8 mm
|
0.295 in
7.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue