These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4203 - $0.4554 | 37000 In stock |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.672 in
17.1 mm
|
|||||
$0.4664 - $0.5051 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.922 in
23.4 mm
|
|||||
LCCBS-TF-9-01 | $0.4044 - $0.438 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.534 in
13.6 mm
|
||||
$0.5474 - $0.5928 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.797 in
20.2 mm
|
|||||
$0.5943 - $0.6438 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.047 in
26.6 mm
|
|||||
$0.4421 - $0.4788 | 2000 In stock |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.797 in
20.2 mm
|
|||||
$0.4784 - $0.5181 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.047 in
26.6 mm
|
|||||
$0.5174 - $0.5601 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.672 in
17.1 mm
|
|||||
$0.5769 - $0.6249 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.922 in
23.4 mm
|
|||||
$0.5033 - $0.5451 | In production |
0.187 in
4.7 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.534 in
13.6 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue