Menu Search

PCB Support Pillars - Non Locking/Threaded Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
$0.5187 - $0.6225 1000 In stock
0.157 in
#6-32
1 in
$0.4794 - $0.5754 3000 In stock
0.157 in
0.062 in
#6-32
0.750 in
$0.6446 - $0.7736 9000 In stock
0.157 in
0.062 in
#6-32
1.000 in
$0.5342 - $0.641 11000 In stock
0.157 in
0.062 in
#6-32
0.500 in
$0.5643 - $0.6773 1000 In stock
0.157 in
0.062 in
#6-32
0.625 in
$0.5937 - $0.7125 1000 In stock
0.157 in
0.062 in
#6-32
0.750 in
$0.4314 - $0.5178 13000 In stock
0.157 in
0.062 in
#6-32
0.500 in
$0.4559 - $0.5472 1000 In stock
0.157 in
0.062 in
#6-32
0.625 in
$0.5058 - $0.6071 1000 In stock
0.157 in
0.062 in
#6-32
0.875 in
$0.5261 - $0.6309 5000 In stock
0.157 in
0.062 in
#6-32
0.375 in
$0.626 - $0.7511 1000 In stock
0.157 in
0.062 in
#6-32
0.875 in
$0.4245 - $0.5096 10000 In stock
0.157 in
0.062 in
#6-32
0.375 in
Screw Support - Spacer Length 25.4 mm | 1.000 in ; UL94 V-2

CBS-TF-16-01

Price Range
$0.6225 - $0.5187

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Spacer Length 19.1 mm | 0.750 in ; UL94 V-2

CBS-TF-12-01

Price Range
$0.5754 - $0.4794

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 25.4 mm | 1.000 in ; UL94 V-0

CBS-TF-16-19

Price Range
$0.7736 - $0.6446

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 12.7 mm | 0.500 in ; UL94 V-0

CBS-TF-8-19

Price Range
$0.641 - $0.5342

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 15.9 mm | 0.625 in ; UL94 V-0

CBS-TF-10-19

Price Range
$0.6773 - $0.5643

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 19.1 mm | 0.750 in ; UL94 V-0

CBS-TF-12-19

Price Range
$0.7125 - $0.5937

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 12.7 mm | 0.500 in ; UL94 V-2

CBS-TF-8-01

Price Range
$0.5178 - $0.4314

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 15.9 mm | 0.625 in ; UL94 V-2

CBS-TF-10-01

Price Range
$0.5472 - $0.4559

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 22.2 mm | 0.875 in ; UL94 V-2

CBS-TF-14-01

Price Range
$0.6071 - $0.5058

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 9.5 mm | 0.375 in ; UL94 V-0

CBS-TF-6-19

Price Range
$0.6309 - $0.5261

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 22.2 mm | 0.875 in ; UL94 V-0

CBS-TF-14-19

Price Range
$0.7511 - $0.626

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Spacer Length 9.5 mm | 0.375 in ; UL94 V-2

CBS-TF-6-01

Price Range
$0.5096 - $0.4245

Stock Levels
10000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in