These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.438 - $0.5258 | In production |
0.157 in
4.0 mm
|
|
#8,M4
|
0.787 in
20.0 mm
|
||||||
$0.4335 - $0.5204 | In production |
0.157 in
4.0 mm
|
|
#8,M4
|
0.709 in
18.0 mm
|
||||||
SFCBS-M4-12M-01 | $0.4209 - $0.5051 | 1000 In stock |
0.157 in
4.0 mm
|
|
#8,M4
|
0.472 in
12.0 mm
|
|||||
$0.4253 - $0.5102 | 20000 In stock |
0.157 in
4.0 mm
|
|
#8,M4
|
0.551 in
14.0 mm
|
||||||
$0.4295 - $0.5154 | In production |
0.157 in
4.0 mm
|
|
#8,M4
|
0.63 in
16.0 mm
|
||||||
$0.4169 - $0.5001 | In production |
0.157 in
4.0 mm
|
|
#8,M4
|
0.394 in
10.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue