Pump Stator-Rotor Caps provide maximum protection for rotors and stators, also known as the pump unit, on progressive cavity pumps that are commonly used in the oil industry.
They are made from flexible material, which allows for easy installation and a snug fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$6.188 - $14.3298 | 10 In stock |
4.500 in
114.3 mm
|
|||||||||
$12.8199 - $29.688 | 13 In stock |
6.750 in
171.5 mm
|
|||||||||
$9.9848 - $23.1225 | 141 In stock |
6.250 in
158.8 mm
|
|||||||||
$33.3503 - $77.2322 | In production |
9.625 in
244.5 mm
|
|||||||||
$8.6288 - $19.9823 | 21 In stock |
5.000 in
127 mm
|
|||||||||
SCDK0267A | $16.1235 - $37.3385 | 95 In stock |
8.000 in
203.2 mm
|
||||||||
$5.9909 - $13.8734 | 3006 In stock |
4.750 in
120.7 mm
|
|||||||||
$11.7105 - $27.1188 | 504 In stock |
6.500 in
165.1 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue