Menu Search

Push-In Rivets - Countersunk

In stock

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colors: Black and White
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.2058 - $0.3896 In production
0.346 in
0.217 - 0.256 in
0.161 - 0.165 in
$0.2091 - $0.3966 1000 In stock
0.346 in
0.295 - 0.335 in
0.161 - 0.165 in
$0.2034 - $0.3846 14000 In stock
0.346 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.2034 - $0.3846 1000 In stock
0.346 in
0.138 - 0.177 in
0.161 - 0.165 in
$0.2048 - $0.3896 2000 In stock
0.346 in
0.177 - 0.217 in
0.161 - 0.165 in
$0.2075 - $0.3941 1000 In stock
0.346 in
0.256 - 0.295 in
0.161 - 0.165 in
$0.2075 - $0.3941 In production
0.346 in
0.256 - 0.295 in
0.161 - 0.165 in
$0.2048 - $0.3896 1000 In stock
0.346 in
0.177 - 0.217 in
0.161 - 0.165 in
$0.2058 - $0.3896 2000 In stock
0.346 in
0.217 - 0.256 in
0.161 - 0.165 in
$0.2091 - $0.3966 In production
0.346 in
0.295 - 0.335 in
0.161 - 0.165 in
$0.21 - $0.3987 In production
0.386 in
0.138 - 0.177 in
0.201 - 0.205 in
$0.21 - $0.3987 1000 In stock
0.386 in
0.138 - 0.177 in
0.201 - 0.205 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; White; Nylon

SRCS-4080W

Price Range
$0.3896 - $0.2058

Stock Levels
In production
Attributes
  • Anchor Length
    0.315 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; Black; Nylon

SRCS-4100B

Price Range
$0.3966 - $0.2091

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon

SRCS-4060W

Price Range
$0.3846 - $0.2034

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; Black; Nylon

SRCS-4060B

Price Range
$0.3846 - $0.2034

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; White; Nylon

SRCS-4070W

Price Range
$0.3896 - $0.2048

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.217 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; Black; Nylon

SRCS-4090B

Price Range
$0.3941 - $0.2075

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; White; Nylon

SRCS-4090W

Price Range
$0.3941 - $0.2075

Stock Levels
In production
Attributes
  • Anchor Length
    0.354 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; Black; Nylon

SRCS-4070B

Price Range
$0.3896 - $0.2048

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.217 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; Black; Nylon

SRCS-4080B

Price Range
$0.3896 - $0.2058

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; White; Nylon

SRCS-4100W

Price Range
$0.3966 - $0.2091

Stock Levels
In production
Attributes
  • Anchor Length
    0.394 in
  • Counterbore Hole Size
    0.37 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
  • Head Diameter
    0.346 in
Countersunk - Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon

SRCS-5065W

Price Range
$0.3987 - $0.21

Stock Levels
In production
Attributes
  • Anchor Length
    0.256 in
  • Counterbore Hole Size
    0.409 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.386 in
Countersunk - Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; Black; Nylon

SRCS-5065B

Price Range
$0.3987 - $0.21

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Counterbore Hole Size
    0.409 in
  • Compatible Hole Diameter Range
    0.201 - 0.205 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
  • Head Diameter
    0.386 in