Menu Search

Quick Release Pins Button

In production

Positive Locking Pins provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. These Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.

The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$34.07 - $39.83 In production
0.189 in
2 in
$40.37 - $47.21 In production
0.374 in
1.5 in
$31.68 - $37.07 In production
0.189 in
0.5 in
$47.72 - $55.80 In production
0.500 in
1.500 in
$52.98 - $61.97 In production
0.374 in
3.5 in
$75.77 - $88.59 In production
0.500 in
4.000 in
$37.47 - $43.82 In production
0.312 in
1.500 in
$36.51 - $42.69 In production
0.248 in
2 in
$49.82 - $58.28 In production
0.374 in
3 in
$35.10 - $41.04 In production
0.250 in
1.500 in
$70.14 - $82.04 In production
0.496 in
3.5 in
$32.48 - $37.98 In production
0.187 in
1.000 in
$39.66 - $46.38 In production
0.312 in
2.000 in
$32.31 - $37.79 In production
0.248 in
0.5 in
$33.71 - $39.41 In production
0.248 in
1 in
$41.85 - $48.95 In production
0.312 in
2.500 in
$43.50 - $50.90 In production
0.374 in
2 in
$58.92 - $68.93 In production
0.500 in
2.500 in
$33.26 - $38.91 In production
0.189 in
1.5 in
$37.20 - $43.50 In production
0.374 in
1 in
  • of 2
Quick Release Pin - Button; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL3X2000B----X0

Price Range
$39.83 - $34.07

Stock Levels
In production
Attributes
  • Pin Diameter
    0.189 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL6X1500B----X0

Price Range
$47.21 - $40.37

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 12.7 mm | 0.5 in; Stainless Steel

PL3X0500B----X0

Price Range
$37.07 - $31.68

Stock Levels
In production
Attributes
  • Pin Diameter
    0.189 in
  • Usable Length
    0.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 38.1 mm | 1.500 in; Stainless Steel

PL8X1500B----X0

Price Range
$55.80 - $47.72

Stock Levels
In production
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    1.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 88.9 mm | 3.5 in; Stainless Steel

PL6X3500B----X0

Price Range
$61.97 - $52.98

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    3.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 101.6 mm | 4.000 in; Stainless Steel

PL8X4000B----X0

Price Range
$88.59 - $75.77

Stock Levels
In production
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    4.000 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 38.1 mm | 1.500 in; Stainless Steel

PL5X1500B----X0

Price Range
$43.82 - $37.47

Stock Levels
In production
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    1.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL4X2000B----X0

Price Range
$42.69 - $36.51

Stock Levels
In production
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 76.2 mm | 3 in; Stainless Steel

PL6X3000B----X0

Price Range
$58.28 - $49.82

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    3 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 38.1 mm | 1.500 in; Stainless Steel

PL4X1500B----X0

Price Range
$41.04 - $35.10

Stock Levels
In production
Attributes
  • Pin Diameter
    0.250 in
  • Usable Length
    1.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 88.9 mm | 3.5 in; Stainless Steel

PL8X3500B----X0

Price Range
$82.04 - $70.14

Stock Levels
In production
Attributes
  • Pin Diameter
    0.496 in
  • Usable Length
    3.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 25.4 mm | 1.000 in; Stainless Steel

PL3X1000B----X0

Price Range
$37.98 - $32.48

Stock Levels
In production
Attributes
  • Pin Diameter
    0.187 in
  • Usable Length
    1.000 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 50.8 mm | 2.000 in; Stainless Steel

PL5X2000B----X0

Price Range
$46.38 - $39.66

Stock Levels
In production
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    2.000 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 12.7 mm | 0.5 in; Stainless Steel

PL4X0500B----X0

Price Range
$37.79 - $32.31

Stock Levels
In production
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    0.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 6.3 mm | 0.248 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL4X1000B----X0

Price Range
$39.41 - $33.71

Stock Levels
In production
Attributes
  • Pin Diameter
    0.248 in
  • Usable Length
    1 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 63.5 mm | 2.500 in; Stainless Steel

PL5X2500B----X0

Price Range
$48.95 - $41.85

Stock Levels
In production
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    2.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL6X2000B----X0

Price Range
$50.90 - $43.50

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 63.5 mm | 2.500 in; Stainless Steel

PL8X2500B----X0

Price Range
$68.93 - $58.92

Stock Levels
In production
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    2.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL3X1500B----X0

Price Range
$38.91 - $33.26

Stock Levels
In production
Attributes
  • Pin Diameter
    0.189 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL6X1000B----X0

Price Range
$43.50 - $37.20

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    1 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 63.5 mm | 2.5 in; Stainless Steel

PL6X2500B----X0

Price Range
$54.59 - $46.68

Stock Levels
In production
Attributes
  • Pin Diameter
    0.374 in
  • Usable Length
    2.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 76.2 mm | 3.000 in; Stainless Steel

PL8X3000B----X0

Price Range
$75.48 - $64.53

Stock Levels
In production
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    3.000 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 12.6 mm | 0.498 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL8X2000B----X0

Price Range
$62.36 - $53.31

Stock Levels
In production
Attributes
  • Pin Diameter
    0.496 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium
Quick Release Pin - Button; Pin Diameter - 7.9 mm | 0.311 in; Usable Length - 25.4 mm | 1 in; Stainless Steel

PL5X1000B----X0

Price Range
$41.25 - $35.27

Stock Levels
In production
Attributes
  • Pin Diameter
    0.311 in
  • Usable Length
    1 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminium