Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$8.3108 - $103.8389 | In production |
9.996 in
253.9 mm
|
ANSI 10"
|
10.15 in
257.8 mm
|
|||||||
$2.2935 - $28.5428 | 40 In stock |
3.996 in
101.5 mm
|
ANSI 4"
|
4.094 in
104 mm
|
|||||||
$3.8376 - $48.0252 | 25 In stock |
5.950 in
151.1 mm
|
ANSI 6
|
6.050 in
153.7 mm
|
|||||||
$0.9062 - $11.3309 | 13895 In stock |
1.11 in
28.2 mm
|
ANSI 1"
|
1.157 in
29.4 mm
|
|||||||
$8.9012 - $25.023 | 23 In stock |
12.012 in
305.1 mm
|
ANSI 12"
|
12.154 in
308.7 mm
|
|||||||
$6.608 - $82.6988 | In production |
8 in
203.2 mm
|
ANSI 8"
|
8.071 in
205 mm
|
|||||||
$1.2968 - $16.2354 | 26 In stock |
2.488 in
63.2 mm
|
ANSI 2-1/2"
|
2.512 in
63.8 mm
|
|||||||
$1.2626 - $15.7814 | 614 In stock |
2.051 in
52.1 mm
|
ANSI 2"
|
2.075 in
52.7 mm
|
|||||||
$1.703 - $21.2766 | 871 In stock |
3.031 in
77 mm
|
ANSI 3"
|
3.11 in
79 mm
|
|||||||
FPR5A | $3.1791 - $39.6918 | 372 In stock |
4.988 in
126.7 mm
|
ANSI 5"
|
5.079 in
129 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue