Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.

Requires no fasteners.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$9.5382 - $26.726 25 In stock
1.275 in
ANSI 10
$0.9222 - $2.5886 In production
2.000 in
ANSI 1
$3.6611 - $10.2864 In production
5.500 in
ANSI 3-1/2
$3.8789 - $10.9448 182 In stock
8.500 in
ANSI 6
$0.7917 - $2.2277 In production
1.380 in
ANSI 1/2
$0.9222 - $2.5886 In production
1.690 in
ANSI 3/4
$1.1243 - $3.1565 515 In stock
2.500 in
ANSI 1-1/4
$2.8895 - $8.1293 In production
3.620 in
ANSI 2
$3.4434 - $9.6734 51 In stock
6.190 in
ANSI 4
$3.1466 - $8.924 105 In stock
7.310 in
ANSI 5
$2.1968 - $6.1763 47 In stock
5.000 in
ANSI 3
$6.5898 - $18.5745 In production
1.062 in
ANSI 8
$1.2527 - $3.5196 In production
2.880 in
ANSI 1-1/2
$2.1968 - $6.1991 In production
4.120 in
ANSI 2-1/2
$13.8128 - $38.7836 In production
15.000 in
12.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 32.4 mm | 1.275 in ; ANSI 10

PGR10A

Price Range
$26.726 - $9.5382

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 10
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.275 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 50.8 mm | 2.000 in ; ANSI 1

PGR1A

Price Range
$2.5886 - $0.9222

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 139.7 mm | 5.500 in ; ANSI 3-1/2

PGR3-1/2A

Price Range
$10.2864 - $3.6611

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3-1/2
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    5.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 215.9 mm | 8.500 in ; ANSI 6

PGR6A

Price Range
$10.9448 - $3.8789

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 6
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    8.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 35.1 mm | 1.380 in ; ANSI 1/2

PGR1/2A

Price Range
$2.2277 - $0.7917

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1/2
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.380 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 42.9 mm | 1.690 in ; ANSI 3/4

PGR3/4A

Price Range
$2.5886 - $0.9222

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3/4
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.690 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 63.5 mm | 2.500 in ; ANSI 1-1/4

PGR1-1/4A

Price Range
$3.1565 - $1.1243

Stock Levels
515 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1-1/4
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 91.9 mm | 3.620 in ; ANSI 2

PGR2A

Price Range
$8.1293 - $2.8895

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    3.620 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 157.2 mm | 6.190 in ; ANSI 4

PGR4B

Price Range
$9.6734 - $3.4434

Stock Levels
51 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 4
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    6.190 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 185.7 mm | 7.310 in ; ANSI 5

PGR5A

Price Range
$8.924 - $3.1466

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 5
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    7.310 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 127 mm | 5.000 in ; ANSI 3

PGR3A

Price Range
$6.1763 - $2.1968

Stock Levels
47 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    5.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 27 mm | 1.062 in ; ANSI 8

PGR8A

Price Range
$18.5745 - $6.5898

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.062 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 73.2 mm | 2.880 in ; ANSI 1-1/2

PGR1-1/2A

Price Range
$3.5196 - $1.2527

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1-1/2
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.880 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 104.6 mm | 4.120 in ; ANSI 2-1/2

PGR2-1/2A

Price Range
$6.1991 - $2.1968

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2-1/2
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    4.120 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 381 mm | 15.000 in ; 12.000 in

PGR12A

Price Range
$38.7836 - $13.8128

Stock Levels
In production
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    15.000 in