Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Cable Shape | Maximum Panel Thickness | Cable Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
23MP06N34 | $0.1197 - $0.1478 | 35970 In stock |
Round
|
0.063 in
1.6 mm
|
SJ;SJT
|
||||||
$0.0726 - $0.0896 | 5300 In stock |
Flat
|
0.098 in
2.5 mm
|
3.0 x 7.6 mm
|
|||||||
23MP06L10 | $0.2121 - $0.2304 | 5000 In stock |
Round
|
0.126 in
3.2 mm
|
0.325 - 0.360 in
|
||||||
23MP05P40 | $0.0726 - $0.0896 | 17000 In stock |
Round
|
0.098 in
2.5 mm
|
6.4 mm
|
||||||
23MP04K10 | $0.0726 - $0.0896 | 3000 In stock |
Flat
|
0.094 in
2.4 mm
|
SPT-2;HPN
|
||||||
$0.6348 - $0.6902 | 1550 In stock |
Round
|
0.126 in
3.2 mm
|
8.3 x 9.1 mm
|
|||||||
$0.0456 - $0.0564 | 29000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT-1
|
|||||||
$0.0726 - $0.0896 | In production |
Flat
|
0.095 in
2.4 mm
|
SPT-2;HPN
|
|||||||
$0.1031 - $0.1272 | 4000 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-2
|
|||||||
$0.206 - $0.2243 | In production |
Flat
|
0.062 in
1.6 mm
|
SPT-1
|
|||||||
$0.6159 - $0.671 | 6750 In stock |
Round
|
0.125 in
3.2 mm
|
SJ;SJT;SJO
|
|||||||
$0.3743 - $0.4077 | 15000 In stock |
Round
|
0.125 in
3.2 mm
|
S;ST
|
|||||||
$0.2861 - $0.3113 | In production |
Flat
|
0.125 in
3.2 mm
|
SP-2, HPN, SPT-3
|
|||||||
$0.3038 - $0.3309 | 211000 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-3
|
|||||||
$0.0456 - $0.0564 | 1000 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-1
|
|||||||
$0.1253 - $0.1547 | 1000 In stock |
Flat
|
0.098 in
2.5 mm
|
SPT-2;SPT-3
|
|||||||
$0.1401 - $0.1538 | 3000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT
|
|||||||
$0.1031 - $0.1272 | 21000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT-2
|
|||||||
$0.2178 - $0.2373 | 2500 In stock |
Flat
|
0.032 in
0.8 mm
|
SPT-1
|
|||||||
$0.3027 - $0.3294 | 9000 In stock |
Round
|
0.126 in
3.2 mm
|
SJTO;SJT;S;STO
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue