Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter Range | Outside Diameter Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1641 - $2.0483 | 5595 In stock |
Red
|
0.217 - 0.252 in
5.5 - 6.4 mm
|
0.291 - 0.327 in
7.4 - 8.3 mm
|
|||||||
$1.1243 - $14.033 | In production |
Red
|
1.713 - 1.819 in
43.5 - 46.2 mm
|
1.866 - 1.921 in
47.4 - 48.8 mm
|
|||||||
$1.2284 - $15.35 | 653 In stock |
Red
|
2.012 - 2.11 in
51.1 - 53.6 mm
|
2.11 - 2.181 in
53.6 - 55.4 mm
|
|||||||
$0.1869 - $2.3388 | In production |
Red
|
0.213 - 0.283 in
5.4 - 7.2 mm
|
0.319 - 0.39 in
8.1 - 9.9 mm
|
|||||||
$0.1994 - $2.4978 | 14933 In stock |
Red
|
0.539 - 0.661 in
13.7 - 16.8 mm
|
0.657 - 0.756 in
16.7 - 19.2 mm
|
|||||||
$1.3466 - $16.8488 | 100 In stock |
Red
|
1.441 - 1.543 in
36.6 - 39.2 mm
|
1.559 - 1.638 in
39.6 - 41.6 mm
|
|||||||
$0.1932 - $2.4072 | 7382 In stock |
Red
|
0.35 - 0.421 in
8.9 - 10.7 mm
|
0.437 - 0.5 in
11.1 - 12.7 mm
|
|||||||
$0.9174 - $11.4671 | 80 In stock |
Red
|
1.15 - 1.205 in
29.2 - 30.6 mm
|
1.205 - 1.354 in
30.6 - 34.4 mm
|
|||||||
$0.804 - $10.082 | 1000 In stock |
Red
|
1.346 - 1.465 in
34.2 - 37.2 mm
|
1.508 - 1.579 in
38.3 - 40.1 mm
|
|||||||
$0.8336 - $10.4226 | 800 In stock |
Red
|
1.642 - 1.72 in
41.7 - 43.7 mm
|
1.728 - 1.815 in
43.9 - 46.1 mm
|
|||||||
$0.7994 - $9.9686 | In production |
Red
|
1.811 - 1.949 in
46 - 49.5 mm
|
1.969 - 2.035 in
50 - 51.7 mm
|
|||||||
$0.1884 - $2.3618 | 420 In stock |
Red
|
0.61 - 0.74 in
15.5 - 18.8 mm
|
0.768 - 0.85 in
19.5 - 21.6 mm
|
|||||||
$0.8538 - $10.6949 | In production |
Red
|
1.236 - 1.343 in
31.4 - 34.1 mm
|
1.378 - 1.441 in
35 - 36.6 mm
|
|||||||
$1.3877 - $17.3481 | In production |
Red
|
1.476 - 1.598 in
37.5 - 40.6 mm
|
1.614 - 1.685 in
41 - 42.8 mm
|
|||||||
GP642A | $0.9879 - $12.3527 | 1950 In stock |
Red
|
0.921 - 1.047 in
23.4 - 26.6 mm
|
1.094 - 1.142 in
27.8 - 29 mm
|
||||||
$0.7541 - $9.4461 | 280 In stock |
Red
|
1.343 - 1.421 in
34.1 - 36.1 mm
|
1.449 - 1.524 in
36.8 - 38.7 mm
|
|||||||
$1.1877 - $14.8505 | 1246 In stock |
Red
|
1.205 - 1.283 in
30.6 - 32.6 mm
|
1.303 - 1.386 in
33.1 - 35.2 mm
|
|||||||
$0.8538 - $10.6724 | 600 In stock |
Red
|
1.669 - 1.772 in
42.4 - 45 mm
|
1.807 - 1.878 in
45.9 - 47.7 mm
|
|||||||
$0.6155 - $7.7205 | 1800 In stock |
Red
|
1.945 - 2.043 in
49.4 - 51.9 mm
|
2.039 - 2.13 in
51.8 - 54.1 mm
|
|||||||
$0.9107 - $11.3991 | 47772 In stock |
Red
|
1.543 - 1.642 in
39.2 - 41.7 mm
|
1.681 - 1.752 in
42.7 - 44.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue