Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$13.9194 - $28.6563 | In production |
1.5 in
38.1 mm
|
|
Black
|
PA;Brass
|
16
|
|||||
$16.0085 - $33.0159 | In production |
2.0 in
50.8 mm
|
|
Black
|
PA;Brass
|
12
|
|||||
$0.6371 - $4.1271 | 4252 In stock |
1.000 in
25.4 mm
|
|
Black
|
HDPE;Steel
|
10-11
|
|||||
$0.6657 - $4.3047 | 1748 In stock |
1.250 in
31.8 mm
|
|
Black
|
HDPE;Steel
|
12-14
|
|||||
$0.7055 - $9.9125 | 2586 In stock |
1.250 in
31.8 mm
|
|
Natural
|
PA
|
16
|
|||||
$13.9194 - $28.6563 | 82 In stock |
1.5 in
38.1 mm
|
|
Black
|
PA;Brass
|
11
|
|||||
$16.0085 - $33.0159 | 984 In stock |
2.0 in
50.8 mm
|
|
Black
|
PA;Brass
|
16
|
|||||
$0.3951 - $2.5518 | 14376 In stock |
1.000 in
25.4 mm
|
|
Black
|
HDPE;Steel
|
16-18
|
|||||
$0.7613 - $4.9038 | 8067 In stock |
1.500 in
38.1 mm
|
|
Black
|
HDPE;Steel
|
16-18
|
|||||
$0.5495 - $7.7205 | 7400 In stock |
1.000 in
25.4 mm
|
|
Natural
|
PA
|
16
|
|||||
$1.9626 - $12.6965 | 1120 In stock |
|
|
Natural
|
Steel
|
16-18
|
|||||
$14.9865 - $30.8361 | 109 In stock |
2.0 in
50.8 mm
|
|
Black
|
PA;Brass
|
12
|
|||||
$0.8279 - $5.3475 | 2705 In stock |
1.375 in
34.9 mm
|
|
Black
|
HDPE;Steel
|
16-18
|
|||||
$1.1106 - $4.3146 | 3784 In stock |
0.875 in
22.2 mm
|
|
Black
|
PA
|
16
|
|||||
$0.5792 - $2.2437 | 2700 In stock |
1.000 in
25.4 mm
|
|
Black
|
PA
|
18
|
|||||
$12.5343 - $25.7952 | 735 In stock |
1.5 in
38.1 mm
|
|
Black
|
PA;Brass
|
16
|
|||||
$12.5343 - $25.7952 | 97 In stock |
1.5 in
38.1 mm
|
|
Black
|
PA;Brass
|
11
|
|||||
$14.51 - $29.8599 | 113 In stock |
2.0 in
50.8 mm
|
|
Black
|
PA;Brass
|
16
|
|||||
$14.51 - $29.8599 | 12 In stock |
2.0 in
50.8 mm
|
|
Black
|
PA;Brass
|
12
|
|||||
SQM0150A | $0.3417 - $2.2146 | In production |
0.750 in
19.1 mm
|
|
Black
|
HDPE;Steel
|
16-18
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue