Our range of Chrome Capped Feet includes, Threaded Adjustable Feet, also known as Adjustable Rubber Feet. These Chrome Capped Adjustable Feet have an attractive chrome metal cover shell. They are an ideal choice for uneven surfaces.
Our range includes adjustable levelling feet made from Black Polyethylene (PE) with a non-tilt design that provides extra stability. They help protect floor surfaces from abrasion. Also available are Low Profile Adjustable Feet with a bright zinc plated steel stud.
M10 Adjustable Feet and M8 Adjustable Feet available, as well as other thread size options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.3126 - £ 4.5043 | 40 In stock |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
£ 26.5557 - £ 61.6374 | 32 In stock |
M12
|
PA;Stainless Steel
|
2.756 in
70.0 mm
|
|||||||
465358 | £ 1.4923 - £ 1.4923 | In production |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
||||||
£ 0.5955 - £ 0.5955 | In production |
M10
|
PE;Steel
|
0.984 in
25.0 mm
|
|||||||
465352 | £ 0.4846 - £ 1.1474 | In production |
M8
|
PE;Steel
|
1.181 in
30.0 mm
|
||||||
£ 2.0947 - £ 3.3371 | In production |
M8
|
PA;Steel
|
1.772 in
45.0 mm
|
|||||||
465347 | £ 0.4545 - £ 0.6289 | In production |
M6
|
PE;Steel
|
0.787 in
20.0 mm
|
||||||
465359 | £ 2.9709 - £ 2.9709 | 128 In stock |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
||||||
£ 1.5197 - £ 2.5388 | 355197 In stock |
M8
|
PA;Steel
|
0.984 in
25.0 mm
|
|||||||
£ 2.2727 - £ 3.6965 | 24972 In stock |
M8
|
PA;Steel
|
1.969 in
50.0 mm
|
|||||||
£ 0.5996 - £ 0.5996 | In production |
M8
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
£ 0.5134 - £ 0.5134 | In production |
M8
|
PE;Steel
|
1.378 in
35.0 mm
|
|||||||
465346 | £ 0.4531 - £ 0.4531 | In production |
M8
|
PE;Steel
|
0.984 in
25.0 mm
|
||||||
£ 1.7387 - £ 2.2359 | 2529 In stock |
M10
|
PE;Steel
|
1.575 in
40.0 mm
|
|||||||
RWA45M1045 | £ 2.4096 - £ 4.8004 | In production |
M10
|
PA;Steel
|
1.772 in
45.0 mm
|
||||||
£ 0.5585 - £ 1.2861 | In production |
M10
|
PE;Steel
|
1.181 in
30.0 mm
|
|||||||
£ 1.8209 - £ 3.8762 | In production |
M8
|
PA;Steel
|
1.378 in
35.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue