This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
493670 | £ 16.6071 - £ 16.6071 | 56 In stock |
M8
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 24.4658 - £ 24.4658 | 128 In stock |
M10
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 23.8634 - £ 23.8634 | 4 In stock |
M10
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 28.5183 - £ 28.5183 | 16 In stock |
M16
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
|||||||
493672 | £ 20.7418 - £ 20.7418 | 24 In stock |
M10
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 21.7823 - £ 21.7823 | 9 In stock |
M10
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 23.8634 - £ 23.8634 | In production |
M16
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 20.7418 - £ 20.7418 | 14 In stock |
M8
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 24.8902 - £ 24.8902 | 156 In stock |
M12
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 23.8634 - £ 23.8634 | 52 In stock |
M12
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 34.2412 - £ 34.2412 | 16 In stock |
M20
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 20.7418 - £ 20.7418 | 54 In stock |
M12
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
|||||||
£ 21.7823 - £ 21.7823 | 26 In stock |
M12
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
|||||||
£ 28.5183 - £ 28.5183 | 30 In stock |
M20
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue