Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
466167 | £ 0.4381 - £ 0.4381 | 15201 In stock |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||||||
466171 | £ 1.0254 - £ 1.0254 | In production |
M8
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
||||||
466175 | £ 0.6065 - £ 0.6065 | 5724 In stock |
M8
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||||||
£ 0.7488 - £ 0.7488 | 11626 In stock |
M10
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
|||||||
£ 0.5654 - £ 0.5654 | 5062 In stock |
M8
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
|||||||
£ 0.6078 - £ 0.6078 | 6204 In stock |
M10
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
|||||||
466191 | £ 1.3307 - £ 1.3827 | In production |
M10
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||||||
466195 | £ 1.0281 - £ 1.0706 | 52287 In stock |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||||||
466199 | £ 0.6955 - £ 0.6955 | 4882 In stock |
M8
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||||||
466203 | £ 0.7502 - £ 0.7502 | 10248 In stock |
M10
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||||||
466207 | £ 0.7776 - £ 0.8091 | 5699 In stock |
M12
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||||||
£ 0.4148 - £ 0.4148 | In production |
M6
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
|||||||
£ 0.5818 - £ 0.5818 | 41343 In stock |
M8
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
|||||||
£ 0.5558 - £ 0.5558 | 11284 In stock |
M8
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
|||||||
£ 0.6352 - £ 0.6352 | 5860 In stock |
M10
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
|||||||
£ 0.5229 - £ 0.5229 | 800 In stock |
M8
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
|||||||
£ 1.3485 - £ 1.3485 | 1688 In stock |
M8
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
|||||||
466190 | £ 0.9816 - £ 0.9816 | 10857 In stock |
M10
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||||||
466194 | £ 0.9542 - £ 0.9542 | 7669 In stock |
M12
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||||||
£ 0.6119 - £ 0.6119 | 20327 In stock |
M8
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue