Screw in Hook are quick and easy to install and designed to create a reliable and secure fixing point on various surfaces.
It features a self-tapping design that can be easily screwed into a pre-drilled hole or directly into a surface such as wood or drywall.
Ideal for hanging plants, ornaments or tools, and creating a secure cable or wire fixing point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Threaded End Length | Thread Size | Hook Thickness | Ball Point Diameter | Load Capacity | Screw Type | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
SUG-548 | £ 1.7798 - £ 1.7798 | 2 In stock |
0.591 in
15.0 mm
|
4.2 mm
|
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
15.4 lbs
7 kg
|
Self Tapping
|
|||
SUG-554 | £ 1.7798 - £ 1.7798 | In production |
0.787 in
20.0 mm
|
5.5 mm
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
26.0 lbs
11.8 kg
|
Self Tapping
|
|||
£ 1.6292 - £ 1.6292 | 96 In stock |
0.394 in
10.0 mm
|
5.5 mm
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
18.0 lbs
8.2 kg
|
Self Tapping
|
||||
SUG-549 | £ 1.9441 - £ 1.9441 | In production |
0.787 in
20.0 mm
|
5.5 mm
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
26.0 lbs
11.8 kg
|
Self Tapping
|
|||
SUG-547 | £ 0.8967 - £ 0.8967 | 522 In stock |
0.433 in
11.0 mm
|
3.2 mm
|
0.106 in
2.7 mm
|
0.177 in
4.5 mm
|
6.6 lbs
3 kg
|
Self Tapping
|
|||
£ 1.1979 - £ 1.1979 | In production |
0.591 in
15.0 mm
|
3.9 mm
|
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
11.0 lbs
5 kg
|
Self Tapping
|
||||
SUG-558 | £ 1.2513 - £ 1.2513 | 11 In stock |
0.354 in
9.0 mm
|
4.8 mm
|
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
15.4 lbs
7 kg
|
Self Tapping
|
|||
£ 0.8187 - £ 0.8187 | 1 In stock |
0.276 in
7.0 mm
|
3.9 mm
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
6.6 lbs
3 kg
|
Self Tapping
|
||||
£ 0.742 - £ 0.742 | 2 In stock |
0.433 in
11.0 mm
|
3.2 mm
|
0.106 in
2.7 mm
|
0.177 in
4.5 mm
|
11.0 lbs
5 kg
|
Self Tapping
|
||||
SUG-557 | £ 0.9121 - £ 0.9121 | 98 In stock |
0.315 in
8.0 mm
|
3.9 mm
|
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
15.4 lbs
7 kg
|
Self Tapping
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue