Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.
They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Threaded Length | Compatible Thread Sizes (All) | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
110830 | £ 0.1228 - £ 0.1228 | 139000 In stock |
0.378 in
9.6 mm
|
3/4" x 14
|
0.614 in
15.6 mm
|
||||||
110829 | £ 0.1182 - £ 0.326 | 632294 In stock |
0.287 in
7.3 mm
|
1/2" x 14
|
0.524 in
13.3 mm
|
||||||
£ 0.1004 - £ 0.2618 | 495000 In stock |
0.268 in
6.8 mm
|
3/8" x 19
|
0.504 in
12.8 mm
|
|||||||
110828 | £ 0.1159 - £ 0.1159 | 159220 In stock |
0.413 in
10.5 mm
|
5/8" x 14
|
0.65 in
16.5 mm
|
||||||
£ 0.0894 - £ 0.0894 | 1325556 In stock |
0.197 in
5.0 mm
|
1/4" x 19
|
0.433 in
11.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue