Menu Search

Brochure Holders - 1 Pocket

In stock

One pocket brochure holders are ideal for displaying print materials like leaflets and brochures. These brochure holders are available in landscape or portrait styles.

It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.

  • Material: PS
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Mount Style View
£ 5.5859 - £ 13.9134 In production
Wall Mount
£ 8.461 - £ 21.2552 34 In stock
Free Standing
£ 4.6549 - £ 11.7058 311 In stock
Free Standing
493207 £ 9.7343 - £ 24.5411 In production
Wall Mount
£ 3.0941 - £ 7.6498 140 In stock
Free Standing
£ 4.5591 - £ 4.5591 In production
Wall Mount
Brochure Holder A5 Portrait Wall Mount PS Clear

493206

Price Range
£ 13.9134 - £ 5.5859

Stock Levels
In production
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Wall Mount
  • Paper Orientation
    Portrait
  • Number of Pockets
    1
Brochure Holder A4 Portrait Free Standing PS Clear

493205

Price Range
£ 21.2552 - £ 8.461

Stock Levels
34 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    1
Brochure Holder A5 Portrait Free Standing PS Clear

493204

Price Range
£ 11.7058 - £ 4.6549

Stock Levels
311 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    1
Brochure Holder A4 Portrait Wall Mount PS Clear

493207

Price Range
£ 24.5411 - £ 9.7343

Stock Levels
In production
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Wall Mount
  • Paper Orientation
    Portrait
  • Number of Pockets
    1
Brochure Holder A4 Portrait Free Standing PS Clear

493203

Price Range
£ 7.6498 - £ 3.0941

Stock Levels
140 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    1
Brochure Holder A4 Portrait Wall Mount PS Clear

493210

Price Range
£ 4.5591 - £ 4.5591

Stock Levels
In production
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Wall Mount
  • Paper Orientation
    Portrait
  • Number of Pockets
    1