S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Wire Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
464852 | £ 0.0968 - £ 0.1009 | 16130 In stock |
1.89 in
48.0 mm
|
0.827 in
21.0 mm
|
|||||||
£ 0.1036 - £ 0.2618 | 5000 In stock |
1.535 in
39.0 mm
|
0.374 in
9.5 mm
|
||||||||
£ 0.1359 - £ 0.1359 | 10000 In stock |
3.15 in
80.0 mm
|
0.63 in
16.0 mm
|
||||||||
£ 0.0861 - £ 0.0861 | 33061 In stock |
1.496 in
38.0 mm
|
0.827 in
21.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue