These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
N-1-19 | £ 0.0495 - £ 0.0527 | 249 In stock |
Fixed
|
Natural
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|||||
£ 0.0918 - £ 0.0976 | 20399 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.625 - 0.626 in
15.9 - 15.9 mm
|
||||||
N-12B | £ 0.1104 - £ 0.1151 | 121900 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.750 - 0.752 in
19.1 - 19.1 mm
|
|||||
£ 0.5216 - £ 0.5325 | 602 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.875 - 0.874 in
22.2 - 22.2 mm
|
||||||
£ 0.2368 - £ 0.2519 | 525 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
1.000 - 1 in
25.4 - 25.4 mm
|
||||||
£ 0.6434 - £ 0.6558 | 2496 In stock |
Adjustable
|
Natural
|
0.205 in
5.2 mm
|
1.000 - 1.201 in
25.4 - 30.5 mm
|
||||||
£ 0.0681 - £ 0.0725 | 13928 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.125 - 0.126 in
3.2 - 3.2 mm
|
||||||
N-32B-BK | £ 0.3545 - £ 0.3614 | 1429 In stock |
Adjustable
|
Black
|
0.205 in
5.2 mm
|
1.750 - 2 in
44.5 - 50.8 mm
|
|||||
£ 0.0681 - £ 0.0725 | 24406 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.313 - 0.315 in
8 - 8.0 mm
|
||||||
N-6B-19 | £ 0.1725 - £ 0.1793 | 21247 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.375 - 0.374 in
9.5 - 9.5 mm
|
|||||
£ 0.075 - £ 0.0798 | 229 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.438 - 0.437 in
11.1 - 11.1 mm
|
||||||
N-9B | £ 0.0839 - £ 0.0892 | 29112 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
|||||
£ 0.4148 - £ 0.4148 | 190595 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.622 in
15.8 mm
|
||||||
£ 0.7488 - £ 0.7488 | 38070 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
1.252 in
31.8 mm
|
||||||
£ 0.5476 - £ 0.5476 | 2400 In stock |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.764 in
19.4 mm
|
||||||
N-2E | £ 0.0336 - £ 0.0343 | 32064 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.126 in
3.2 mm
|
|||||
N-3E-19 | £ 0.0455 - £ 0.0494 | 9872 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0642 - £ 0.0683 | 6470 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||||||
N-5E | £ 0.0423 - £ 0.0431 | 155003 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.283 in
7.2 mm
|
|||||
N-6E-19 | £ 0.0272 - £ 0.0295 | 20611 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.394 in
10.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue