These Self Adhesive Hook and Loop Fasteners, or simply known as Self Adhesive Pipe Clips or Adhesive Hook, are ideal for cables that need to be held together securely, but which also need to be released and resealed occassionly. Self Adhesive Hook and Loop are also a useful option where cables are fragile and require softer clamping.
The Adhesive Hook and Loop range is available as a Kwik Wrap made from Nylon Knit Loop. The hook clips are made from a choice of Low Density Polyethylene (LDPE), or in a combination of Polyethylene (PE) and Polypropylene (PP).
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Width | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
RKWBA-16-300 | £ 3.8061 - £ 3.8061 | 1909 In stock |
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
Adhesive Clamp
|
||||||
£ 1.4649 - £ 1.4923 | 776 In stock |
0.752 in
19.1 mm
|
0.78 in
19.8 mm
|
Cinch Strap, Plastic Buckle
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue