This product has two ratchets in the head to allow the cable to pass through twice creating two loops to keep two bundles seperate.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | Colour | Maximum Second Cable Bundle Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.9556 - £ 0.9556 | 24739 In stock |
11.811 in
300.0 mm
|
3.268 in
83.0 mm
|
Black
|
2.992 in
76.0 mm
|
||||||
£ 0.9022 - £ 0.9022 | 6550 In stock |
8.858 in
225.0 mm
|
2.323 in
59.0 mm
|
Black
|
2.047 in
52.0 mm
|
||||||
WIT-DH-1BK | £ 0.1903 - £ 0.1903 | 123567 In stock |
7.874 in
200.0 mm
|
1.85 in
47.0 mm
|
Black
|
1.772 in
45.0 mm
|
|||||
£ 1.15 - £ 1.15 | 8500 In stock |
14.567 in
370.0 mm
|
4.134 in
105.0 mm
|
Black
|
3.858 in
98.0 mm
|
||||||
WIT-DH-2 | £ 0.1752 - £ 0.1752 | 90055 In stock |
11.811 in
300.0 mm
|
2.835 in
72.0 mm
|
Natural
|
2.756 in
70.0 mm
|
|||||
£ 0.3792 - £ 0.3792 | 39898 In stock |
14.646 in
372.0 mm
|
3.937 in
100.0 mm
|
Natural
|
3.819 in
97.0 mm
|
||||||
£ 0.3792 - £ 0.3792 | 51595 In stock |
14.646 in
372.0 mm
|
3.937 in
100.0 mm
|
Black
|
3.819 in
97.0 mm
|
||||||
£ 0.1903 - £ 0.1903 | 134344 In stock |
7.874 in
200.0 mm
|
1.85 in
47.0 mm
|
Natural
|
1.772 in
45.0 mm
|
||||||
WIT-DH-2BK | £ 0.4422 - £ 0.4422 | 304967 In stock |
11.811 in
300.0 mm
|
2.835 in
72.0 mm
|
Black
|
2.756 in
70.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue