These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Cable Diameter | Maximum Panel Thickness | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.6092 - £ 0.6215 | 2500 In stock |
0.177 in
4.5 mm
|
0.236 in
6.0 mm
|
||||||||
550268 | £ 0.7256 - £ 0.7256 | 69088 In stock |
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.7105 - £ 0.7256 | 4248 In stock |
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.4586 - £ 0.4586 | 7499 In stock |
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.6092 - £ 0.6215 | 2000 In stock |
0.177 in
4.5 mm
|
0.236 in
6.0 mm
|
||||||||
£ 0.7105 - £ 0.7256 | 1490 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||||||||
£ 0.7461 - £ 0.7625 | 26476 In stock |
0.512 in
13.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.4586 - £ 0.4586 | 718 In stock |
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.69 - £ 0.69 | In production |
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
||||||||
550270 | £ 0.7079 - £ 0.7079 | 2500 In stock |
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.7279 - £ 0.7439 | In production |
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
||||||||
£ 0.4586 - £ 0.4586 | 22400 In stock |
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.7256 - £ 0.7256 | 3845 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||||||||
£ 0.7256 - £ 0.7256 | 960 In stock |
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.7439 - £ 0.7439 | In production |
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue